Plugin Commands: Electrical Measurement Server commands
Macros | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_CALIBRATE |
plugin electrical-measurement-server calibrate [temperature:1] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_READ_ACTIVE_POWER |
plugin electrical-measurement-server read-active-power | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_READ_IRMS |
plugin electrical-measurement-server read-irms | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_READ_POWER_FACTOR |
plugin electrical-measurement-server read-power-factor | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_READ_VRMS |
plugin electrical-measurement-server read-vrms |
Detailed Description
Runtime configuration CLI commands for electrical measurements.
Macro Definition Documentation
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_CALIBRATE |
plugin electrical-measurement-server calibrate [temperature:1]
- Perform Power Meter calibration.
- temperature - INT8S - current temperature, in Degree C
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_READ_ACTIVE_POWER |
plugin electrical-measurement-server read-active-power
- Read Active Power.
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_READ_IRMS |
plugin electrical-measurement-server read-irms
- Read RMS Current.
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_READ_POWER_FACTOR |
plugin electrical-measurement-server read-power-factor
- Read Power Factor.
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_PLUGIN_ELECTRICAL_MEASUREMENT_SERVER_READ_VRMS |
plugin electrical-measurement-server read-vrms
- Read RMS Voltage.