Plugin Commands: End Device Support
Macros | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_END_DEVICE_SUPPORT_PLUGIN_END_DEVICE_SUPPORT_FORCE_SHORT_POLL |
plugin end-device-support force-short-poll [shortPoll:1] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_END_DEVICE_SUPPORT_PLUGIN_END_DEVICE_SUPPORT_POLL_COMPLETED_CALLBACK |
plugin end-device-support poll-completed-callback [pollCompletedCallbackCommand:1] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_END_DEVICE_SUPPORT_PLUGIN_END_DEVICE_SUPPORT_STATUS |
plugin end-device-support status |
Detailed Description
The End Device Support plugin contributes commands for controlling the polling behavior of the device.
Macro Definition Documentation
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_END_DEVICE_SUPPORT_PLUGIN_END_DEVICE_SUPPORT_FORCE_SHORT_POLL |
plugin end-device-support force-short-poll [shortPoll:1]
- Sets whether the CLI forces the device to short poll.
- shortPoll - BOOLEAN - The value indicating whether the device should short poll.
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_END_DEVICE_SUPPORT_PLUGIN_END_DEVICE_SUPPORT_POLL_COMPLETED_CALLBACK |
plugin end-device-support poll-completed-callback [pollCompletedCallbackCommand:1]
- Sets whether the device's poll completed callback function is enabled.
- pollCompletedCallbackCommand - BOOLEAN - The value indicating whether the device's poll completed callback function is enabled.
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_END_DEVICE_SUPPORT_PLUGIN_END_DEVICE_SUPPORT_STATUS |
plugin end-device-support status
- Display the status of the End Device's polling.