Plugin Commands: Idle/Sleep
Macros | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_IDLE_SLEEP_PLUGIN_IDLE_SLEEP_AWAKE_WHEN_NOT_JOINED |
plugin idle-sleep awake-when-not-joined [stayAwakeWhenNotJoined:1] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_IDLE_SLEEP_PLUGIN_IDLE_SLEEP_FORCE_AWAKE |
plugin idle-sleep force-awake [stayAwake:1] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_IDLE_SLEEP_PLUGIN_IDLE_SLEEP_STATUS |
plugin idle-sleep status |
Detailed Description
The Sleep plugin contributes several commands to the application framework's CLI. These commands are used to control the idling and sleeping behavior of the device.
Macro Definition Documentation
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_IDLE_SLEEP_PLUGIN_IDLE_SLEEP_AWAKE_WHEN_NOT_JOINED |
plugin idle-sleep awake-when-not-joined [stayAwakeWhenNotJoined:1]
- Sets whether the device stays awake when not joined to a ZigBee network.
- stayAwakeWhenNotJoined - BOOLEAN - The value indicating whether the device should stay awake when not joined to a ZigBee network.
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_IDLE_SLEEP_PLUGIN_IDLE_SLEEP_FORCE_AWAKE |
plugin idle-sleep force-awake [stayAwake:1]
- Sets whether the device is forced to stay awake.
- stayAwake - BOOLEAN - The value indicating whether the device should stay awake.
#define EMBER_AF_DOXYGEN_CLI_COMMAND_PLUGIN_IDLE_SLEEP_PLUGIN_IDLE_SLEEP_STATUS |
plugin idle-sleep status
- Display the status of the sleeping behavior.