Cluster Commands: Window Covering
Macros | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_UP |
zcl window-covering up | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_DOWN |
zcl window-covering down | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_STOP |
zcl window-covering stop | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_VALUE |
zcl window-covering go-to-lift-value [liftValue:2] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_PERCENT |
zcl window-covering go-to-lift-percent [percentageLiftValue:1] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_VALUE |
zcl window-covering go-to-tilt-value [tiltValue:2] | |
#define | EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_PERCENTAGE |
zcl window-covering go-to-tilt-percentage [percentageTiltValue:1] |
Detailed Description
This group describes the CLI commands for the Window Covering cluster. Listed below is a description of the cluster:
Provides an interface for controlling and adjusting automatic window coverings.
Macro Definition Documentation
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_DOWN |
zcl window-covering down
- Moves window covering to InstalledClosedLimit - Lift and InstalledCloseLimit - Tilt
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_PERCENT |
zcl window-covering go-to-lift-percent [percentageLiftValue:1]
- Goto lift percentage specified
- percentageLiftValue - INT8U
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_VALUE |
zcl window-covering go-to-lift-value [liftValue:2]
- Goto lift value specified
- liftValue - INT16U
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_PERCENTAGE |
zcl window-covering go-to-tilt-percentage [percentageTiltValue:1]
- Goto tilt percentage specified
- percentageTiltValue - INT8U
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_VALUE |
zcl window-covering go-to-tilt-value [tiltValue:2]
- Goto tilt value specified
- tiltValue - INT16U
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_STOP |
zcl window-covering stop
- Stop any adjusting of window covering
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_UP |
zcl window-covering up
- Moves window covering to InstalledOpenLimit - Lift and InstalledOpenLimit - Tilt