Utility and convenience functions for EM35x microcontroller. See Common Microcontroller Functions for documentation.
License#
Copyright 2018 Silicon Laboratories Inc. www.silabs.com
The licensor of this software is Silicon Laboratories Inc. Your use of this software is governed by the terms of Silicon Labs Master Software License Agreement (MSLA) available at www.silabs.com/about-us/legal/master-software-license-agreement. This software is distributed to you in Source Code format and is governed by the sections of the MSLA applicable to Source Code.
/***************************************************************************/
#ifndef __EM3XX_MICRO_H__
#define __EM3XX_MICRO_H__
#ifndef DOXYGEN_SHOULD_SKIP_THIS
#ifndef __MICRO_H__
#error do not include this file directly - include micro/micro.h
#endif
#ifndef DOXYGEN_SHOULD_SKIP_THIS
#ifndef __EMBERSTATUS_TYPE__
#define __EMBERSTATUS_TYPE__
//This is necessary here because halSetRadioHoldOff returns an
//EmberStatus and not adding this typedef to this file breaks a
//whole lot of builds due to include mis-ordering
typedef uint8_t EmberStatus;
#endif //__EMBERSTATUS_TYPE__
#endif // DOXYGEN_SHOULD_SKIP_THIS
// Micro specific serial defines
#define EM_NUM_SERIAL_PORTS 4
#define EMBER_SPI_MASTER 4
#define EMBER_SPI_SLAVE 5
#define EMBER_I2C 6
// Define the priority registers of system handlers and interrupts.
// This example shows how to save the current ADC interrupt priority and
// then set it to 24:
// uint8_t oldAdcPriority = INTERRUPT_PRIORITY_REGISTER(ADC);
// INTERRUPT_PRIORITY_REGISTER(ADC) = 24;
// For Cortex-M3 faults and exceptions
#define HANDLER_PRIORITY_REGISTER(handler) \
(*(((uint8_t *)SCS_SHPR_7to4_ADDR) + handler##_VECTOR_INDEX - 4))
// For EM3XX-specific interrupts
#define INTERRUPT_PRIORITY_REGISTER(interrupt) \
(*(((uint8_t *)NVIC_IPR_3to0_ADDR) + interrupt##_VECTOR_INDEX - 16))
// The reset types of the EM300 series have both a base type and an
// extended type. The extended type is a 16-bit value which has the base
// type in the upper 8-bits, and the extended classification in the
// lower 8-bits
// For backwards compatibility with other platforms, only the base type is
// returned by the halGetResetInfo() API. For the full extended type, the
// halGetExtendedResetInfo() API should be called.
#define RESET_BASE_TYPE(extendedType) ((uint8_t)(((extendedType) >> 8) & 0xFF))
#define RESET_EXTENDED_FIELD(extendedType) ((uint8_t)((extendedType) & 0xFF))
#define RESET_VALID_SIGNATURE (0xF00F)
#define RESET_INVALID_SIGNATURE (0xC33C)
// Define the base reset cause types
#define RESET_BASE_DEF(basename, value, string) RESET_##basename = value,
#define RESET_EXT_DEF(basename, extname, extvalue, string) /*nothing*/
enum {
#include "reset-def.h"
NUM_RESET_BASE_TYPES
};
#undef RESET_BASE_DEF
#undef RESET_EXT_DEF
// Define the extended reset cause types
#define RESET_EXT_VALUE(basename, extvalue) \
(((RESET_##basename) << 8) + extvalue)
#define RESET_BASE_DEF(basename, value, string) /*nothing*/
#define RESET_EXT_DEF(basename, extname, extvalue, string) \
RESET_##basename##_##extname = RESET_EXT_VALUE(basename, extvalue),
enum {
#include "reset-def.h"
};
#undef RESET_EXT_VALUE
#undef RESET_BASE_DEF
#undef RESET_EXT_DEF
// These define the size of the GUARD region configured in the MPU that
// sits between the heap and the stack
#define HEAP_GUARD_REGION_SIZE (SIZE_32B)
#define HEAP_GUARD_REGION_SIZE_BYTES (1 << (HEAP_GUARD_REGION_SIZE + 1))
// Define a value to fill the guard region between the heap and stack.
#define HEAP_GUARD_FILL_VALUE (0xE2E2E2E2U)
// Resize the CSTACK to add space to the 'heap' that exists below it
uint32_t halStackModifyCStackSize(int32_t stackSizeDeltaWords);
// Initialize the CSTACK/Heap region and the guard page in between them
void halInternalInitCStackRegion(void);
// Helper functions to get the location of the stack/heap
uint32_t halInternalGetCStackBottom(void);
uint32_t halInternalGetHeapTop(void);
uint32_t halInternalGetHeapBottom(void);
// Determines reset cause
void halInternalClassifyReset(void);
#endif // DOXYGEN_SHOULD_SKIP_THIS
#define STACK_VECTOR_INDEX 0U // special case: stack pointer at reset
#define RESET_VECTOR_INDEX 1U
#define NMI_VECTOR_INDEX 2U
#define HARD_FAULT_VECTOR_INDEX 3U
#define MEMORY_FAULT_VECTOR_INDEX 4U
#define BUS_FAULT_VECTOR_INDEX 5U
#define USAGE_FAULT_VECTOR_INDEX 6U
#define RESERVED07_VECTOR_INDEX 7U
#define RESERVED08_VECTOR_INDEX 8U
#define RESERVED09_VECTOR_INDEX 9U
#define RESERVED10_VECTOR_INDEX 10U
#define SVCALL_VECTOR_INDEX 11U
#define DEBUG_MONITOR_VECTOR_INDEX 12U
#define RESERVED13_VECTOR_INDEX 13U
#define PENDSV_VECTOR_INDEX 14U
#define SYSTICK_VECTOR_INDEX 15U
#define TIMER1_VECTOR_INDEX 16U
#define TIMER2_VECTOR_INDEX 17U
#define MANAGEMENT_VECTOR_INDEX 18U
#define BASEBAND_VECTOR_INDEX 19U
#define SLEEP_TIMER_VECTOR_INDEX 20U
#define SC1_VECTOR_INDEX 21U
#define SC2_VECTOR_INDEX 22U
#define SECURITY_VECTOR_INDEX 23U
#define MAC_TIMER_VECTOR_INDEX 24U
#define MAC_TX_VECTOR_INDEX 25U
#define MAC_RX_VECTOR_INDEX 26U
#define ADC_VECTOR_INDEX 27U
#define IRQA_VECTOR_INDEX 28U
#define IRQB_VECTOR_INDEX 29U
#define IRQC_VECTOR_INDEX 30U
#define IRQD_VECTOR_INDEX 31U
#define DEBUG_VECTOR_INDEX 32U
#define SC3_VECTOR_INDEX 33U
#define SC4_VECTOR_INDEX 34U
#define USB_VECTOR_INDEX 35U
#define VECTOR_TABLE_LENGTH 36U
void halInternalSysReset(uint16_t extendedCause);
uint16_t halGetExtendedResetInfo(void);
PGM_P halGetExtendedResetString(void);
//[[ ram vectors are not public
#ifndef DOXYGEN_SHOULD_SKIP_THIS
uint32_t halRegisterRamVector(uint8_t vectorNumber, uint32_t newVector);
uint32_t halUnRegisterRamVector(uint8_t vectorNumber);
#endif // DOXYGEN_SHOULD_SKIP_THIS
//]]
EmberStatus halSetRadioHoldOff(bool enable);
bool halGetRadioHoldOff(void);
void halStackRadioPowerDownBoard(void);
void halStackRadio2PowerDownBoard(void);
void halStackRadioPowerUpBoard(void);
void halStackRadio2PowerUpBoard(void);
void halStackRadioPowerMainControl(bool powerUp);
void halRadioPowerUpHandler(void);
void halRadioPowerDownHandler(void);
#include "micro-common.h"
#endif //__EM3XX_MICRO_H__
Vector Table Index Definitions#
These are numerical definitions for vector table. Indices 0 through 15 are Cortex-M3 standard exception vectors and indices 16 through 35 are EM3XX specific interrupt vectors.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
A numerical definition for a vector.
Number of vectors.
Functions#
Records the specified reset cause then forces a reboot.
Returns the Extended Reset Cause information.
Calls halGetExtendedResetInfo() and supplies a string describing the extended cause of the reset. halGetResetString() should also be called to get the string for the base reset cause.
Enables or disables Radio HoldOff support.
Returns whether Radio HoldOff has been enabled or not.
To assist with saving power when the radio automatically powers down, this function allows the stack to tell the HAL to put pins specific to radio functionality in their powerdown state. The pin state used is the state used by halInternalPowerDownBoard, but applied only to the pins identified in the global variable gpioRadioPowerBoardMask. The stack will automatically call this function as needed, but it will only change GPIO state based on gpioRadioPowerBoardMask. Most commonly, the bits set in gpioRadioPowerBoardMask petain to using a Front End Module. This function is often called from interrupt context.
To assist with saving power when radio2 automatically powers down, this function allows the stack to tell the HAL to put pins specific to radio functionality in their powerdown state. The pin state used is the state used by halInternalPowerDownBoard, but applied only to the pins identified in the global variable gpioRadioPowerBoardMask. The stack will automatically call this function as needed, but it will only change GPIO state based on gpioRadioPowerBoardMask. Most commonly, the bits set in gpioRadioPowerBoardMask petain to using a Front End Module. This function is often called from interrupt context.
To assist with saving power when the radio automatically powers up, this function allows the stack to tell the HAL to put pins specific to radio functionality in their powerup state. The pin state used is the state used by halInternalPowerUpBoard, but applied only to the pins identified in the global variable gpioRadioPowerBoardMask. The stack will automatically call this function as needed, but it will only change GPIO state based on gpioRadioPowerBoardMask. Most commonly, the bits set in gpioRadioPowerBoardMask petain to using a Front End Module. This function can be called from interrupt context.
To assist with saving power when radio2 automatically powers up, this function allows the stack to tell the HAL to put pins specific to radio functionality in their powerup state. The pin state used is the state used by halInternalPowerUpBoard, but applied only to the pins identified in the global variable gpioRadioPowerBoardMask. The stack will automatically call this function as needed, but it will only change GPIO state based on gpioRadioPowerBoardMask. Most commonly, the bits set in gpioRadioPowerBoardMask petain to using a Front End Module. This function can be called from interrupt context.
This function is called automatically by the stack prior to Radio power-up and after Radio power-down. It can be used to prepare for the radio being powered on and to clean up after it's been powered off. Unlike halStackRadioPowerUpBoard() and halStackRadioPowerDownBoard(), which can be called from interrupt context, this function is only called from main-line context.
Handler called in main context prior to radio being powered on.
Handler called in main context after radio has been powered off.
Vector Table Index Definitions Documentation#
MEMORY_FAULT_VECTOR_INDEX#
#define MEMORY_FAULT_VECTOR_INDEXValue:
4U
A numerical definition for a vector.
USAGE_FAULT_VECTOR_INDEX#
#define USAGE_FAULT_VECTOR_INDEXValue:
6U
A numerical definition for a vector.
RESERVED10_VECTOR_INDEX#
#define RESERVED10_VECTOR_INDEXValue:
10U
A numerical definition for a vector.
DEBUG_MONITOR_VECTOR_INDEX#
#define DEBUG_MONITOR_VECTOR_INDEXValue:
12U
A numerical definition for a vector.
RESERVED13_VECTOR_INDEX#
#define RESERVED13_VECTOR_INDEXValue:
13U
A numerical definition for a vector.
MANAGEMENT_VECTOR_INDEX#
#define MANAGEMENT_VECTOR_INDEXValue:
18U
A numerical definition for a vector.
SLEEP_TIMER_VECTOR_INDEX#
#define SLEEP_TIMER_VECTOR_INDEXValue:
20U
A numerical definition for a vector.
Function Documentation#
halInternalSysReset#
void halInternalSysReset (uint16_t extendedCause)
Records the specified reset cause then forces a reboot.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| uint16_t | N/A | extendedCause |
halGetExtendedResetInfo#
uint16_t halGetExtendedResetInfo (void )
Returns the Extended Reset Cause information.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
Returns
A 16-bit code identifying the base and extended cause of the reset
halGetExtendedResetString#
PGM_P halGetExtendedResetString (void )
Calls halGetExtendedResetInfo() and supplies a string describing the extended cause of the reset. halGetResetString() should also be called to get the string for the base reset cause.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
@appusage Useful for diagnostic printing of text just after program initialization.
Returns
A pointer to a program space string.
halSetRadioHoldOff#
EmberStatus halSetRadioHoldOff (bool enable)
Enables or disables Radio HoldOff support.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| bool | N/A | enable | When true, configures ::RHO_GPIO in BOARD_HEADER as an input which, when asserted, will prevent the radio from transmitting. When false, configures ::RHO_GPIO for its original default purpose. |
Returns
EMBER_SUCCESS if Radio HoldOff was configured as desired or EMBER_BAD_ARGUMENT if requesting it be enabled but RHO has not been configured by the BOARD_HEADER.
halGetRadioHoldOff#
bool halGetRadioHoldOff (void )
Returns whether Radio HoldOff has been enabled or not.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
Returns
true if Radio HoldOff has been enabled, false otherwise.
halStackRadioPowerDownBoard#
void halStackRadioPowerDownBoard (void )
To assist with saving power when the radio automatically powers down, this function allows the stack to tell the HAL to put pins specific to radio functionality in their powerdown state. The pin state used is the state used by halInternalPowerDownBoard, but applied only to the pins identified in the global variable gpioRadioPowerBoardMask. The stack will automatically call this function as needed, but it will only change GPIO state based on gpioRadioPowerBoardMask. Most commonly, the bits set in gpioRadioPowerBoardMask petain to using a Front End Module. This function is often called from interrupt context.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
halStackRadio2PowerDownBoard#
void halStackRadio2PowerDownBoard (void )
To assist with saving power when radio2 automatically powers down, this function allows the stack to tell the HAL to put pins specific to radio functionality in their powerdown state. The pin state used is the state used by halInternalPowerDownBoard, but applied only to the pins identified in the global variable gpioRadioPowerBoardMask. The stack will automatically call this function as needed, but it will only change GPIO state based on gpioRadioPowerBoardMask. Most commonly, the bits set in gpioRadioPowerBoardMask petain to using a Front End Module. This function is often called from interrupt context.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
halStackRadioPowerUpBoard#
void halStackRadioPowerUpBoard (void )
To assist with saving power when the radio automatically powers up, this function allows the stack to tell the HAL to put pins specific to radio functionality in their powerup state. The pin state used is the state used by halInternalPowerUpBoard, but applied only to the pins identified in the global variable gpioRadioPowerBoardMask. The stack will automatically call this function as needed, but it will only change GPIO state based on gpioRadioPowerBoardMask. Most commonly, the bits set in gpioRadioPowerBoardMask petain to using a Front End Module. This function can be called from interrupt context.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
halStackRadio2PowerUpBoard#
void halStackRadio2PowerUpBoard (void )
To assist with saving power when radio2 automatically powers up, this function allows the stack to tell the HAL to put pins specific to radio functionality in their powerup state. The pin state used is the state used by halInternalPowerUpBoard, but applied only to the pins identified in the global variable gpioRadioPowerBoardMask. The stack will automatically call this function as needed, but it will only change GPIO state based on gpioRadioPowerBoardMask. Most commonly, the bits set in gpioRadioPowerBoardMask petain to using a Front End Module. This function can be called from interrupt context.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
halStackRadioPowerMainControl#
void halStackRadioPowerMainControl (bool powerUp)
This function is called automatically by the stack prior to Radio power-up and after Radio power-down. It can be used to prepare for the radio being powered on and to clean up after it's been powered off. Unlike halStackRadioPowerUpBoard() and halStackRadioPowerDownBoard(), which can be called from interrupt context, this function is only called from main-line context.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| bool | N/A | powerUp |
halRadioPowerUpHandler#
void halRadioPowerUpHandler (void )
Handler called in main context prior to radio being powered on.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
halRadioPowerDownHandler#
void halRadioPowerDownHandler (void )
Handler called in main context after radio has been powered off.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |