Coexistence#
This section describes implementing managed coexistence to improve coexistence of 2.4 GHz IEEE 802.11b/g/n Wi-Fi and other 2.4 GHz radios with IEEE 802.15.4-based radios such as Zigbee® and OpenThread.
Wi-Fi Coexistence Fundamentals: Introduces methods to improve the coexistence of 2.4 GHz IEEE 802.11b/g/n Wi-Fi and other 2.4 GHz radios such as Bluetooth, Bluetooth Mesh, Bluetooth Low Energy, and IEEE 802.15.4-based radios such as Zigbee and OpenThread.
Zigbee and Thread Coexistence with Wi-Fi: Details the impact of Wi-Fi on Zigbee and Thread, and methods to improve coexistence. First, methods to improve coexistence without direct interaction between Zigbee/Thread and Wi-Fi radios are described. Second, Silicon Labs's Packet Traffic Arbitration (PTA) support to coordinate 2.5 GHz RF traffic for co-located Zigbee/Thread and Wi-Fi radios is described (for the EFR32MG only).