Public Attribute Documentation#

status#

sl_zigbee_af_status_t _sl_zigbee_zcl_read_reporting_configuration_record_t::status

Definition at line 4173 of file app/zaptest/unit-test/zap-type.h

direction#

uint8_t _sl_zigbee_zcl_read_reporting_configuration_record_t::direction

Definition at line 4174 of file app/zaptest/unit-test/zap-type.h

attributeId#

uint16_t _sl_zigbee_zcl_read_reporting_configuration_record_t::attributeId

Definition at line 4175 of file app/zaptest/unit-test/zap-type.h

attributeType#

uint8_t _sl_zigbee_zcl_read_reporting_configuration_record_t::attributeType

Definition at line 4176 of file app/zaptest/unit-test/zap-type.h

minimumReportingInterval#

uint16_t _sl_zigbee_zcl_read_reporting_configuration_record_t::minimumReportingInterval

Definition at line 4177 of file app/zaptest/unit-test/zap-type.h

maximumReportingInterval#

uint16_t _sl_zigbee_zcl_read_reporting_configuration_record_t::maximumReportingInterval

Definition at line 4178 of file app/zaptest/unit-test/zap-type.h

reportableChangeLocation#

uint8_t* _sl_zigbee_zcl_read_reporting_configuration_record_t::reportableChangeLocation

Definition at line 4179 of file app/zaptest/unit-test/zap-type.h

timeoutPeriod#

uint16_t _sl_zigbee_zcl_read_reporting_configuration_record_t::timeoutPeriod

Definition at line 4180 of file app/zaptest/unit-test/zap-type.h