Public Attribute Documentation#

direction#

uint8_t _sl_zigbee_zcl_configure_reporting_record_t::direction

Definition at line 4004 of file app/zaptest/unit-test/zap-type.h

attributeId#

uint16_t _sl_zigbee_zcl_configure_reporting_record_t::attributeId

Definition at line 4005 of file app/zaptest/unit-test/zap-type.h

attributeType#

uint8_t _sl_zigbee_zcl_configure_reporting_record_t::attributeType

Definition at line 4006 of file app/zaptest/unit-test/zap-type.h

minimumReportingInterval#

uint16_t _sl_zigbee_zcl_configure_reporting_record_t::minimumReportingInterval

Definition at line 4007 of file app/zaptest/unit-test/zap-type.h

maximumReportingInterval#

uint16_t _sl_zigbee_zcl_configure_reporting_record_t::maximumReportingInterval

Definition at line 4008 of file app/zaptest/unit-test/zap-type.h

reportableChangeLocation#

uint8_t* _sl_zigbee_zcl_configure_reporting_record_t::reportableChangeLocation

Definition at line 4009 of file app/zaptest/unit-test/zap-type.h

timeoutPeriod#

uint16_t _sl_zigbee_zcl_configure_reporting_record_t::timeoutPeriod

Definition at line 4010 of file app/zaptest/unit-test/zap-type.h