You are viewing documentation for version:8.2.2Public Attributes#uint8_tenergyPhaseIduint8_tmacroPhaseIduint16_texpectedDurationuint16_tpeakPoweruint16_tenergyuint16_tmaxActivationDelayPublic Attribute Documentation#energyPhaseId#uint8_t _sl_zigbee_zcl_transferred_phase_t::energyPhaseIdmacroPhaseId#uint8_t _sl_zigbee_zcl_transferred_phase_t::macroPhaseIdexpectedDuration#uint16_t _sl_zigbee_zcl_transferred_phase_t::expectedDurationpeakPower#uint16_t _sl_zigbee_zcl_transferred_phase_t::peakPowerenergy#uint16_t _sl_zigbee_zcl_transferred_phase_t::energymaxActivationDelay#uint16_t _sl_zigbee_zcl_transferred_phase_t::maxActivationDelay