BLE Adaptation#
BLE Adaptation#
The BLE adapter module provides the necessary interfaces and functionalities to integrate Bluetooth Low Energy (BLE) capabilities into applications using the Sidewalk SDK. This module includes support for BLE advertising, connection management, and data transmission. It also defines the configuration structures and callback mechanisms required to handle BLE events and operations. By utilizing the BLE adapter, developers can enable their devices to communicate over BLE within the Amazon Sidewalk network.
Key Features:
BLE Advertising: Supports BLE advertising to broadcast data to nearby devices.
Connection Management: Manages BLE connections, including establishing and terminating connections.
Data Transmission: Facilitates data transmission over BLE, including sending and receiving data.
Event Handling: Provides callback mechanisms to handle various BLE events such as connection, disconnection, and data reception.
Configuration Structures: Defines configuration structures for setting up BLE parameters.
Security: Supports secure BLE communication through encryption and authentication mechanisms.