Configuration Options The API Flow Control Support ... The driver is fully reentrant and supports multiple driver instances. The driver does not buffer or queue data. However, it queues UART ...
ProductMicrocontrollersResource TypeSoftware API documentation
You are viewing documentation for version: 4.2 | Version History ... The control block references a ring buffer for each configured channel. ... You should avoid using it in production.
ProductMicrocontrollersResource TypeSoftware API documentation
Training ... // Gecko Platform//Version 4.4.1 //Services ... This driver works with a configurable time unit called tick. ... All API functions can be called from within interrupt handlers.
Login ... // Platform//Version 5.0.1 //Security //API Documentation //SE Manager ... Note that PSA Crypto is the recommended device independent crypto API and should be used whenever possible.