BGAPI Types#
Common types in BGAPI protocol.
Data Structures | |
|---|---|
struct | |
Variable-length uint8_t array. | |
struct | |
Variable-length int8_t array. | |
struct | |
Bluetooth address. | |
struct | |
128-bit UUID | |
struct | |
128-bit AES key | |
struct | |
64-bit UUID | |
Macros | |
|---|---|
#define | |
The length of a BGAPI message header which is 4 bytes. | |
#define | SL_BGAPI_MSG_ID(HDR) ((HDR) & 0xffff00f8) |
Get the identifier of a BGAPI message including device type, class ID, message type and message ID. | |
#define | SL_BGAPI_MSG_LEN(HDR) ((((HDR) & 0x7) << 8) (((HDR) & 0xff00) >> 8)) |
Get the data payload length in a BGAPI message. | |
Detailed Description#
Common types in BGAPI protocol.
Data Structure Documentation#
uint8array#
struct uint8array
Variable-length uint8_t array.
Data Fields | ||
|---|---|---|
uint8_t | len | Number of bytes stored in |
uint8_t | data[] | Data bytes |
byte_array#
struct byte_array
Variable-length int8_t array.
Data Fields | ||
|---|---|---|
uint16_t | len | Number of bytes stored in |
int8_t | data[] | Data bytes |
bd_addr#
struct bd_addr
Bluetooth address.
Data Fields | ||
|---|---|---|
uint8_t | addr[6] | Bluetooth address in reverse byte order. |
uuid_128#
struct uuid_128
128-bit UUID
Data Fields | ||
|---|---|---|
uint8_t | data[16] | 128-bit UUID |
aes_key_128#
struct aes_key_128
128-bit AES key
Data Fields | ||
|---|---|---|
uint8_t | data[16] | 128-bit AES key |
sl_bt_uuid_64_t#
struct sl_bt_uuid_64_t
64-bit UUID
Data Fields | ||
|---|---|---|
uint8_t | data[8] | 128-bit UUID |
Macro Definition Documentation#
SL_BGAPI_MSG_ID#
#define SL_BGAPI_MSG_ID (
HDR) ((HDR) & 0xffff00f8)
Get the identifier of a BGAPI message including device type, class ID, message type and message ID.
Parameters
| The header of the message as a uint32_t integer |
SL_BGAPI_MSG_LEN#
#define SL_BGAPI_MSG_LEN (
HDR) ((((HDR) & 0x7) << 8) (((HDR) & 0xff00) >> 8))
Get the data payload length in a BGAPI message.
Parameters
| The header of the message as a uint32_t integer |