BGAPI Types#
Common types in BGAPI protocol.
Data Structures#
struct | uint8array | Variable-length uint8_t array. Maximum length: 255.
struct | byte_array | Variable-length int8_t array. Maximum length: 65535.
struct | bd_addr | Bluetooth address.
struct | uuid_128 | 128-bit UUID
struct | aes_key_128 | 128-bit AES key
struct | sl_bt_uuid_16_t | 16-bit UUID
struct | sl_bt_uuid_64_t | 64-bit UUID
Macros#
#define | SL_BGAPI_MSG_HEADER_LEN (4) | The length of a BGAPI message header which is 4 bytes.
#define | SL_BGAPI_MSG_ID(HDR) ((HDR) & 0xffff00f8) | Get the identifier of a BGAPI message including device type, class ID, message type and message ID.
#define | SL_BGAPI_MSG_LEN(HDR) ((((HDR) & 0x7) << 8) | (((HDR) & 0xff00) >> 8)) | Get the data payload length in a BGAPI message.
Detailed Description#
Common types in BGAPI protocol.
Data Structure Documentation#
uint8array#
struct uint8arrayVariable-length uint8_t array. Maximum length: 255.
Data Fields | ||
|---|---|---|
uint8_t | len | Number of bytes stored in data |
uint8_t | data[] | Data bytes |
byte_array#
struct byte_arrayVariable-length int8_t array. Maximum length: 65535.
Data Fields | ||
|---|---|---|
uint16_t | len | Number of bytes stored in data |
int8_t | data[] | Data bytes |
bd_addr#
struct bd_addrBluetooth address.
Data Fields | ||
|---|---|---|
uint8_t | addr[6] | Bluetooth address in reverse byte order. |
uuid_128#
struct uuid_128128-bit UUID
Data Fields | ||
|---|---|---|
uint8_t | data[16] | 128-bit UUID |
aes_key_128#
struct aes_key_128128-bit AES key
Data Fields | ||
|---|---|---|
uint8_t | data[16] | 128-bit AES key |
sl_bt_uuid_16_t#
struct sl_bt_uuid_16_t16-bit UUID
Data Fields | ||
|---|---|---|
uint8_t | data[2] | 16-bit UUID |
sl_bt_uuid_64_t#
struct sl_bt_uuid_64_t64-bit UUID
Data Fields | ||
|---|---|---|
uint8_t | data[8] | 64-bit UUID |
Macro Definition Documentation#
SL_BGAPI_MSG_ID#
#define SL_BGAPI_MSG_ID | ( |
| ) | ((HDR) & 0xffff00f8) |
|---|
Get the identifier of a BGAPI message including device type, class ID, message type and message ID.
Parameters
| The header of the message as a uint32_t integer |
|---|
SL_BGAPI_MSG_LEN#
| #define SL_BGAPI_MSG_LEN | ( | | HDR | ) | ((((HDR) & 0x7) << 8) | (((HDR) & 0xff00) >> 8)) |
| ------------------------ | --- | --- | ----- | --- | --------------------- |
Get the data payload length in a BGAPI message.
Parameters
| The header of the message as a uint32_t integer |
|---|