sl_bt_evt_l2cap_le_channel_open_requestL2CAP Connection Oriented Channels#

Indicates that an LE credit-based connection request on a Bluetooth connection is received.

Data Structures

struct  

sl_bt_evt_l2cap_le_channel_open_request_s

Data structure of the le_channel_open_request event.

Macros

#define  

sl_bt_evt_l2cap_le_channel_open_request_id   0x014300a0

Identifier of the le_channel_open_request event.

Detailed Description#

Indicates that an LE credit-based connection request on a Bluetooth connection is received.

The application must respond with the sl_bt_l2cap_send_le_channel_open_response command.


Data Structure Documentation#

◆sl_bt_evt_l2cap_le_channel_open_request_s#

struct sl_bt_evt_l2cap_le_channel_open_request_s

Data structure of the le_channel_open_request event.

Data Fields

name

description

uint8_t

connection

The connection handle

uint16_t

spsm

The protocol/services implemented by the peer channel endpoint

uint16_t

cid

The channel identifier

uint16_t

max_sdu

The Maximum Service Data Unit size of the peer channel endpoint

uint16_t

max_pdu

The maximum PDU payload size of the peer channel endpoint

uint16_t

credit

The initial credit value of the peer channel endpoint, i.e., number of PDUs that the local channel endpoint can send