BGAPI Types
Common types in BGAPI protocol.
Data Structures | |
struct | uint8array |
Variable-length uint8_t array. Maximum length: 255. | |
struct | byte_array |
Variable-length int8_t array. Maximum length: 65535. | |
struct | bd_addr |
Bluetooth address. | |
struct | uuid_128 |
128-bit UUID | |
struct | aes_key_128 |
128-bit AES key | |
struct | sl_bt_uuid_16_t |
16-bit UUID | |
struct | sl_bt_uuid_64_t |
64-bit UUID | |
Macros | |
#define | SL_BGAPI_MSG_HEADER_LEN (4) |
The length of a BGAPI message header which is 4 bytes. | |
#define | SL_BGAPI_MSG_DEVICE_TYPE(HDR) ((HDR) & 0x38) |
Get the device type of a BGAPI message. | |
#define | SL_BGAPI_MSG_ID(HDR) ((HDR) & 0xffff00f8) |
Get the identifier of a BGAPI message including device type, class ID, message type and message ID. | |
#define | SL_BGAPI_MSG_LEN(HDR) ((((HDR) & 0x7) << 8) | (((HDR) & 0xff00) >> 8)) |
Get the data payload length in a BGAPI message. | |
#define | SL_BGAPI_BIT_ENCRYPTED (1 << 6) |
The bit indicating whether data of a BGAPI message is encrypted. | |
#define | SL_BGAPI_MSG_ENCRYPTED(HDR) ((HDR)&SL_BGAPI_BIT_ENCRYPTED) |
Check whether data of a BGAPI message is encrypted. | |
Detailed Description
Common types in BGAPI protocol.
Data Structure Documentation
◆ uint8array
struct uint8array |
◆ byte_array
struct byte_array |
◆ bd_addr
struct bd_addr |
◆ uuid_128
◆ aes_key_128
◆ sl_bt_uuid_16_t
◆ sl_bt_uuid_64_t
Macro Definition Documentation
◆ SL_BGAPI_MSG_DEVICE_TYPE
#define SL_BGAPI_MSG_DEVICE_TYPE | ( | HDR | ) | ((HDR) & 0x38) |
Get the device type of a BGAPI message.
- Parameters
-
HDR
The header of the message as a uint32_t integer
◆ SL_BGAPI_MSG_ID
#define SL_BGAPI_MSG_ID | ( | HDR | ) | ((HDR) & 0xffff00f8) |
Get the identifier of a BGAPI message including device type, class ID, message type and message ID.
- Parameters
-
HDR
The header of the message as a uint32_t integer
◆ SL_BGAPI_MSG_LEN
#define SL_BGAPI_MSG_LEN | ( | HDR | ) | ((((HDR) & 0x7) << 8) | (((HDR) & 0xff00) >> 8)) |
Get the data payload length in a BGAPI message.
- Parameters
-
HDR
The header of the message as a uint32_t integer
◆ SL_BGAPI_MSG_ENCRYPTED
#define SL_BGAPI_MSG_ENCRYPTED | ( | HDR | ) | ((HDR)&SL_BGAPI_BIT_ENCRYPTED) |
Check whether data of a BGAPI message is encrypted.
- Parameters
-
HDR
The BGAPI header of the message as a uint32_t integer