Utility Functions
Utility functions for applications on SoC.
Functions | |
sl_status_t | sl_bt_pop_event (sl_bt_msg_t *event) |
bool | sl_bt_event_pending (void) |
uint32_t | sl_bt_event_pending_len (void) |
void | sl_bt_run () |
void | sl_bt_handle_command (uint32_t hdr, void *data) |
void * | sli_bt_get_command_response () |
static sl_bt_msg_t * | sl_bt_get_command_response () |
void | sl_bt_priority_handle (void) |
sl_status_t | sl_bt_external_signal (uint32_t signals) |
void | sl_bt_send_system_awake () |
void | sl_bt_send_system_error (uint16_t reason, uint8_t data_len, const uint8_t *data) |
uint8_t | sl_bt_is_sensitive_message (uint32_t message_header) |
void | sl_bt_send_rsp_user_message_to_target (uint16_t result, uint8_t data_len, uint8_t *data) |
void | sl_bt_send_evt_user_message_to_host (uint8_t data_len, uint8_t *data) |
void | sl_bt_send_rsp_user_manage_event_filter (uint16_t result) |
Detailed Description
Utility functions for applications on SoC.
Function Documentation
◆ sl_bt_pop_event()
sl_status_t sl_bt_pop_event | ( | sl_bt_msg_t * | event | ) |
Get the next event that requires processing by user application. Application is not blocked if no event is waiting.
- Parameters
-
event
the pointer for storing the new event
- Returns
- SL_STATUS_OK if a new event is returned, or SL_STATUS_NOT_FOUND if no event is waiting; other value indicates an error occurred
◆ sl_bt_event_pending()
bool sl_bt_event_pending | ( | void |
| ) |
Check whether events are in queue pending for processing. Call sl_bt_pop_event to process pending events.
- Returns
- true if event is pending; false otherwise
◆ sl_bt_event_pending_len()
uint32_t sl_bt_event_pending_len | ( | void |
| ) |
Check whether events are in queue pending for processing and return the next event length in bytes if events are pending. Call sl_bt_pop_event to process pending events.
- Returns
- the next event length if event is pending; 0 otherwise
◆ sl_bt_run()
void sl_bt_run | ( |
| ) |
Run the Bluetooth stack to process scheduled tasks. Events for user application may be generated as a result of this operation.
◆ sl_bt_handle_command()
void sl_bt_handle_command | ( | uint32_t | hdr, |
void * | data |
||
) |
Handle an API command in binary format.
This is povided to NCP target applications for processing commands received from NCP transport.
- Parameters
-
hdr
the command header data
the command payload in a byte array
◆ sli_bt_get_command_response()
void* sli_bt_get_command_response | ( |
| ) |
Stack internal function used by sl_bt_get_command_response() API.
◆ sl_bt_get_command_response()
|
inlinestatic |
Get the response to the command currently been handled.
This is provided to NCP target applications for processing commands received from NCP transport.
◆ sl_bt_priority_handle()
void sl_bt_priority_handle | ( | void |
| ) |
Priority message handler function if user application requires the use of PendSV interrupt.
If scheduler_callback function pointer in configuration struct is something else than NULL, then stack will not install its own PendSV IRQ handler but instead uses callback/handler functions.
When application receives call to the scheduler_callback function it must schedule the call to gecko_priority_handle function to later time to run on high priority thread. This callback may happen inside radio IRQ so processing must not block and has to happen as fast as possible.
Recommended implementation: High priority thread is loop that waits on binary semaphore and calls gecko_priority_handler. The scheduler_callback is simple function that only signals the semaphore.
◆ sl_bt_external_signal()
sl_status_t sl_bt_external_signal | ( | uint32_t | signals | ) |
Signals stack that external event has happened. Signals can be used to report status change from interrupt context or from other threads to application. Signals are bits that are automatically cleared after application has been notified.
- Parameters
-
signals
is a bitmask defining active signals that are reported back to the application by system_external_signal-event.
- Returns
- SL_STATUS_OK if the operation is successful, SL_STATUS_NO_MORE_RESOURCE indicating the request could not be processed due to resource limitation at the moment, or SL_STATUS_INVALID_STATE when the on-demand start feature is used and the stack is currently stopped.
◆ sl_bt_send_system_awake()
void sl_bt_send_system_awake | ( |
| ) |
Signals stack to send system_awake event when application received wakeup signal.
◆ sl_bt_send_system_error()
void sl_bt_send_system_error | ( | uint16_t | reason, |
uint8_t | data_len, |
||
const uint8_t * | data |
||
) |
Signals stack to send system_error event when in case of an error.
◆ sl_bt_is_sensitive_message()
uint8_t sl_bt_is_sensitive_message | ( | uint32_t | message_header | ) |
Tells if a SL_BT_API message is sensitive.
- Parameters
-
[in] message_header
The header of the SL_BT_API message
- Returns
- 1 if the message is sensitive; otherwise 0
◆ sl_bt_send_rsp_user_message_to_target()
void sl_bt_send_rsp_user_message_to_target | ( | uint16_t | result, |
uint8_t | data_len, |
||
uint8_t * | data |
||
) |
Sends the NCP host a message whose SL_BT_MSG_ID is gecko_rsp_user_message_to_target_id.
This a utility helping a NCP host and target application to exchange user data. Do not use it in SoC mode.
◆ sl_bt_send_evt_user_message_to_host()
void sl_bt_send_evt_user_message_to_host | ( | uint8_t | data_len, |
uint8_t * | data |
||
) |
Sends the NCP host a message whose SL_BT_MSG_ID is gecko_evt_user_message_to_host_id.
This a utility helping a NCP host and target application to exchange user data. Do not use it in SoC mode.
◆ sl_bt_send_rsp_user_manage_event_filter()
void sl_bt_send_rsp_user_manage_event_filter | ( | uint16_t | result | ) |
Sends the NCP host a message whose SL_BT_MSG_ID is gecko_rsp_user_manage_event_filter_id.
This a utility helping a NCP host and target application to manage event filter. Do not use it in SoC mode.