You are viewing documentation for version:
Throughput test status structure.
Public Attribute Documentation#
role#
throughput_role_t throughput_t::role
state#
throughput_state_t throughput_t::state
mode#
throughput_mode_t throughput_t::mode
test_type#
throughput_notification_t throughput_t::test_type
tx_power#
throughput_tx_power_t throughput_t::tx_power
tx_power_requested#
throughput_tx_power_t throughput_t::tx_power_requested
phy#
throughput_phy_t throughput_t::phy
mtu_size#
throughput_mtu_size_t throughput_t::mtu_size
interval#
throughput_time_t throughput_t::interval
rssi
throughput_rssi_t throughput_t::rssi
pdu_size#
throughput_pdu_size_t throughput_t::pdu_size
data_size#
throughput_data_size_t throughput_t::data_size
notifications#
throughput_notification_t throughput_t::notifications
indications#
throughput_notification_t throughput_t::indications
scan_phy#
throughput_scan_phy_t throughput_t::scan_phy
connection_interval_min#
throughput_time_t throughput_t::connection_interval_min
connection_interval_max#
throughput_time_t throughput_t::connection_interval_max
connection_responder_latency#
throughput_time_t throughput_t::connection_responder_latency
connection_timeout#
throughput_time_t throughput_t::connection_timeout
discovery_state#
throughput_discovery_state_t throughput_t::discovery_state
client_conf_flag#
throughput_notification_t throughput_t::client_conf_flag
allowlist#
throughput_allowlist_t throughput_t::allowlist
throughput#
throughput_value_t throughput_t::throughput
throughput_peripheral_side#
throughput_value_t throughput_t::throughput_peripheral_side
count#
throughput_count_t throughput_t::count
packet_error#
throughput_count_t throughput_t::packet_error
packet_lost#
throughput_count_t throughput_t::packet_lost
time#
throughput_time_t throughput_t::time