You are viewing documentation for version:
HCI Extended Advertisment Filtering#
Provides API to filter HCI extended advertising reports using RSSI and UUID values 
Modules#
SL_ATTRIBUTE_PACKED
Macros#
#define
SL_BT_HCI_FILTER_CONFIG_RSSI_ENABLE 0
Enable RSSI filtering. The bit position in the filter bitmap to enable RSSI filtering 
#define
SL_BT_HCI_FILTER_CONFIG_RSSI_ENABLE_MASK   (1 << SL_BT_HCI_FILTER_CONFIG_RSSI_ENABLE)
#define
SL_BT_HCI_FILTER_RSSI_MAX -30
Maximum RSSI threshold value for RSSI filtering. 
#define
SL_BT_HCI_FILTER_RSSI_MIN -120
Minumum RSSI threshold value for RSSI filtering. 
#define
SL_BT_HCI_FILTER_CONFIG_SERVICE_DATA_UUID_16_BIT_ENABLE 1
The bit position in the filter bitmap to enable 16-bit Service Data UUIDs filtering 
#define
SL_BT_HCI_FILTER_CONFIG_SERVICE_DATA_UUID_16_BIT_ENABLE_MASK   (1 << SL_BT_HCI_FILTER_CONFIG_SERVICE_DATA_UUID_16_BIT_ENABLE)
#define
SL_BT_HCI_FILTER_CONFIG_INCOMPLETE_UUID_16_BIT_ENABLE 2
The bit position in the filter bitmap to enable filtering of Incomplete Lists of 16-bit Service Class UUIDs 
#define
SL_BT_HCI_FILTER_CONFIG_INCOMPLETE_UUID_16_BIT_ENABLE_MASK   (1 << SL_BT_HCI_FILTER_CONFIG_INCOMPLETE_UUID_16_BIT_ENABLE)
#define
SL_BT_HCI_FILTER_CONFIG_COMPLETE_UUID_16_BIT_ENABLE 3
The Bit position in the filter bitmap to enable filtering of Complete lists of 16-bit Service Class UUIDs 
#define
SL_BT_HCI_FILTER_CONFIG_COMPLETE_UUID_16_BIT_ENABLE_MASK   (1 << SL_BT_HCI_FILTER_CONFIG_COMPLETE_UUID_16_BIT_ENABLE)
#define
SL_BT_HCI_FILTER_CONFIG_SERVICE_DATA_UUID_32_BIT_ENABLE 4
The bit position in the filter bitmap to enable 32-bit Service Data UUID filtering 
#define
SL_BT_HCI_FILTER_CONFIG_SERVICE_DATA_UUID_32_BIT_ENABLE_MASK   (1 << SL_BT_HCI_FILTER_CONFIG_SERVICE_DATA_UUID_32_BIT_ENABLE)
#define
SL_BT_HCI_FILTER_CONFIG_INCOMPLETE_UUID_32_BIT_ENABLE 5
The bit position in the filter bitmap to enable filtering of Incomplete Lists of 32-bit Service Class UUIDs 
#define
SL_BT_HCI_FILTER_CONFIG_INCOMPLETE_UUID_32_BIT_ENABLE_MASK   (1 << SL_BT_HCI_FILTER_CONFIG_INCOMPLETE_UUID_32_BIT_ENABLE)
#define
SL_BT_HCI_FILTER_CONFIG_COMPLETE_UUID_32_BIT_ENABLE 6
The bit position in the filter bitmap to enable filtering of Complete Lists of 32-bit Service Class UUIDs 
#define
SL_BT_HCI_FILTER_CONFIG_COMPLETE_UUID_32_BIT_ENABLE_MASK   (1 << SL_BT_HCI_FILTER_CONFIG_COMPLETE_UUID_32_BIT_ENABLE)
#define
SL_BT_HCI_FILTER_CONFIG_MASK undefined
Function Documentation#
sl_btctrl_hci_event_configure_filtering#
sl_status_t sl_btctrl_hci_event_configure_filtering (void * filter)
Parameters| Type | Direction | Argument Name | Description | | void * | N/A | filter |  | 
 sl_btctrl_rssi_uuid_filtering_init
sl_status_t sl_btctrl_rssi_uuid_filtering_init (void )
Parameters| Type | Direction | Argument Name | Description | | void | N/A |  |  |