Bluetooth Mesh Software Components#
These components can be found in the Simplicity Studio software components tab under Bluetooth Mesh -> Models -> Remote Provisioning.
Remote Provisioning Client model:
Used to support remote provisioning client functionality of provisioning devices into a mesh network by interacting with a mesh node that supports the Remote Provisioning Server model.
SIG Mesh Model ID: 0x0005
Required only in the embedded remote provisioner
Not required in the provisioned nodes
Only configurable feature is to Enable logging
For more details, refer to the Bluetooth Mesh Profile specification (1.1 draft) Chapter 4.4.6 Remote Provisioning Client model.
Remote Provisioning Server model:
Used to support remote provisioning server functionality of provisioning a remote device over the mesh network and to perform the Node Provisioning Protocol Interface procedures.
SIG Mesh Model ID: 0x0004
Required in all the remote provisioning procedure-capable nodes
Not required in the provisioned nodes
Configurable features are Default Bearer Type and Enable logging
For more details, refer to the Bluetooth Mesh Profile specification (1.1 draft) Chapter 4.4.5 Remote Provisioning Server model