Edit

Application Interface#

The bootloader has an application interface exposed through a function table in the bootloader. The application interface provides APIs to use bootloader functions for storing and retrieving upgrade images and verifying their integrity. APIs to reboot into the bootloader are also provided. For details see the Gecko Bootloader API Reference, shipped with the SDK in the platform/bootloader/documentation folder.

If you are not using a protocol stack from Silicon Labs, the api/btl_interface.h header provides the bootloader application interface API. If you are using a protocol stack from Silicon Labs, the recommended bootloader interface API for the specific protocol stack should be used instead. The following files provide the implementation of the bootloader interface:

api/btl_interface.c (common interface)

api/btl_interface_storage.c (interface to storage functionality)

The application interface consists of functions that can be included into the customer application, and that communicate with the bootloader through the MainBootloaderTable_t. This table contains function pointers into the bootloader. The 10th word of the bootloader contains a pointer to this structure, allowing any application to easily locate it. Using the wrapper functions provided in the Bootloader Interface API is preferred over accessing the bootloader table directly. Modules include:

  • Application Parser Interface: Application interface for interfacing with the bootloader image parser.

  • Application Storage Interface: Application interface for interfacing with the bootloader storage. The Storage Interface is only available on bootloaders that support the storage interface.

  • Common Application Interface: Generic application interface available on all versions of the bootloader, independently of which components are present.

Application Properties#

Application images should contain an ApplicationProperties_t struct declaring the application version, capabilities, and other metadata. Simplicity Commander extracts the metadata contained in this structure from the application and places it in the GBL upgrade file GBL Application Tag. If the structure is not present in the application, Simplicity Commander will raise an error. The ApplicationProperties_t struct is added to the application on installing the bootloader_interface component to the application. The bootloader_interface component installs bootloader_app_properties component which adds an instance of ApplicationProperties_t named sl_app_properties to the project. The component adds a source file named app_properties.c and a configuration file named app_properties_config.h. This configuration file allows users to configure the application version via Simplicity Studio’s Component Editor. To open the Component Editor, locate the App Properties component under Platform > Bootloader as shown below.

App Properties component location under Platform > Bootloader menuApp Properties component location under Platform > Bootloader menu

Click Configure to open the Component Editor.

Component Editor interfaceComponent Editor interface

The application type is automatically populated based on the wireless stack used in building the project. The value of the application type is automatically set during the project generation step and can be found in autogen/sl_application_type.h file.

The contents of the GBL Application Tag can be extracted from a GBL file by a running application using the Application Storage interface. Note that the GBL Application Tag will only be added if the GBL file contains an application image, not if the GBL file only contains a bootloader upgrade or metadata.

The structure in the application is also used to declare whether the application image is signed, and what type of signature is used. This information is added by Simplicity Commander when signing the image using commander convert (--secureboot, --extsign or -- signature). For the bootloader to locate the ApplicationProperties_t struct, if not already done by the linker, Simplicity Commander modifies word 13 of the application to insert a pointer to the ApplicationProperties_t struct when signing the application image for Secure Boot.

Error Codes#

Most Gecko bootloader APIs return error codes. The following table lists the groups of error codes that may be returned. The full list of error codes within each group can be found in api/btl_errorcode.h in the platform/bootloader directory of the SDK, as well as in the API Reference.

ID

Description

0x0

OK

0x01xx

Initialization error

0x02xx

Image verification error

0x04xx

Storage error

0x05xx

Bootload error

0x06xx

Security error

0x07xx

Communication error

0x09xx

XMODEM parser error

0x10xx

GBL file parser error

0x11xx

SPI slave driver error

0x12xx

UART driver error

0x13xx

Compression error

SMP Switch Application Interface#

When the bootloader is built with the Bootloader SMP Switch component (bootloader_smp_switch), it advertises the capability and exposes a storage callback so an application can locate the switch pages and update the switch record at runtime. The application links against the Bootloader Application Interface Series 2 (bootloader_interface_s2), which provides the SMP Flash API header core/smp_switch/btl_smp_switch_flash_api.h.

SMP support is currently available on EFR32 Series 2 devices (EFR32ZG28).

Capability Bit

The bootloader sets the following bit in BootloaderInformation_t.capabilities (returned by bootloader_getInfo()):

Capability bit

Meaning

BOOTLOADER_CAPABILITY_SMP_SWITCH

The bootloader supports the SMP two-page switch (built with BTL_SMP_SUPPORT). The storage vtable callback getSmpSwitchPageBases is non-NULL.

Applications must check this bit before calling any SMP Flash API; the helpers in btl_smp_switch_flash_api.h perform this check internally.

Storage vtable Callback

The SMP component adds one function pointer to BootloaderStorageFunctions_t:

void (*getSmpSwitchPageBases)(uint32_t *page1Base, uint32_t *page2Base);