NCP Advertisement Extension Server#

NCP Advertisement Extension Server component enables the Silabs Configuration Server vendor model for the node to allow data transfer over Advertisement Extension. This is a proprietary feature which breaks compliance with AE in BT Mesh 1.1 specification. Mesh data over Advertisement Extension can be used in message-heavy applications (e.g. Device Firmware Update) to speed up data transfer between nodes. All nodes must have the Silabs Configuration Server vendor model enabled, and a Silabs Configuration Client (enabled by e.g. the Advertisement Extension Client component) must configure the clients to use Advertisement Extension. This component is prepared for integration into NCP applications. This is a No-Code component.