Bluetooth Mesh Key migration#
Bluetooth Mesh Key migration.
These commands are meant for migration from older releases to 3.2 and later releases.
Macros#
#define
sl_btmesh_cmd_migration_migrate_keys_id 0x01600028
#define
sl_btmesh_cmd_migration_migrate_ddb_id 0x02600028
#define
sl_btmesh_rsp_migration_migrate_keys_id 0x01600028
#define
sl_btmesh_rsp_migration_migrate_ddb_id 0x02600028
Function Documentation#
sl_btmesh_migration_migrate_keys#
sl_status_t sl_btmesh_migration_migrate_keys ()
Ugrade keys from pre 3.2 release. Must be executed prior to to node or Provisioner initialization.
Returns
SL_STATUS_OK if successful. Error code otherwise.
sl_btmesh_migration_migrate_ddb#
sl_status_t sl_btmesh_migration_migrate_ddb ()
Ugrade Device Database from pre 3.2 release. This command must be executed prior to provisioner initialization. Command may not be issued twice.
Returns
SL_STATUS_OK if successful. Error code otherwise.
Macro Definition Documentation#
sl_btmesh_cmd_migration_migrate_keys_id#
#define sl_btmesh_cmd_migration_migrate_keys_idValue:
0x01600028
sl_btmesh_cmd_migration_migrate_ddb_id#
#define sl_btmesh_cmd_migration_migrate_ddb_idValue:
0x02600028
sl_btmesh_rsp_migration_migrate_keys_id#
#define sl_btmesh_rsp_migration_migrate_keys_idValue:
0x01600028
sl_btmesh_rsp_migration_migrate_ddb_id#
#define sl_btmesh_rsp_migration_migrate_ddb_idValue:
0x02600028