Enabling Secure Boot and Tamper Configuration#
The Secure Boot feature verifies the integrity and authenticity of the host application before allowing it to execute. Enabling this feature is IRREVERSIBLE, which means once enabled, Secure Boot can no longer be disabled throughout the life of the device. The Secure Boot settings are written to the one-time-programmable (OTP) memory. They cannot be changed once programmed.
On HSE-SVH and Series 3 Secure Vault devices, the anti-tamper configuration is provisioned with Secure Boot settings. The anti-tamper configuration determines the response from the HSE-SVH device if a tamper event occurs.
Notes:
All tamper-related information in the following sections is only valid on HSE-SVH devices.
For more information about anti-tamper configuration, see Anti-Tamper Protection Configuration and Use.
Except for the EFR32xG21B devices, other HSE-SVH devices require Simplicity Commander Version 1.12.2 or above for tamper configuration.
Series 3 devices require Simplicity Commander Version 1.18.0, or higher
The user_configuration.json is a JSON file that contains the desired Secure Boot settings and anti-tamper configuration. Use the following command on the target device (e.g., EFR32MG21B010F1024) to generate a default configuration file.
commander security genconfig --nostore -o user_configuration.json --device EFR32MG21B010F1024
--serialno 440048205DONENote: The content of the JSON file is device dependent (
--device <device name>).
The security genconfig command above generates a generic configuration file for EFR32MG21B010F1024 consisting of the properties listed in the tables below. A text editor can be used to modify the default settings shown below to the desired configuration.
{
"mcu_flags": { "SECURE_BOOT_ENABLE": true,
"SECURE_BOOT_VERIFY_CERTIFICATE": false,
"SECURE_BOOT_ANTI_ROLLBACK": true,
"SECURE_BOOT_PAGE_LOCK_NARROW": false,
"SECURE_BOOT_PAGE_LOCK_FULL": true
},
"tamper_levels": {
"FILTER_COUNTER": 0,
"WATCHDOG": 4,
"SE_RAM_CRC": 4,
"SE_HARDFAULT": 4,
"SOFTWARE_ASSERTION": 4,
"SE_CODE_AUTH": 4,
"USER_CODE_AUTH": 0,
"MAILBOX_AUTH": 0,
"DCI_AUTH": 0,
"OTP_READ": 4,
"SELF_TEST": 4,
"TRNG_MONITOR": 0,
"PRS0": 0,
"PRS1": 0,
"PRS2": 0,
"PRS3": 0,
"PRS4": 0,
"PRS5": 0,
"PRS6": 0,
"PRS7": 0,
"DECOUPLE_BOD": 4,
"TEMP_SENSOR": 0,
"VGLITCH_FALLING": 0,
"VGLITCH_RISING": 0,
"SECURE_LOCK": 4,
"SE_DEBUG": 0,
"DGLITCH": 0,
"SE_ICACHE": 4
},
"tamper_filter": {
"FILTER_PERIOD": 0,
"FILTER_THRESHOLD": 0,
"RESET_THRESHOLD": 0
},
"tamper_flags": {
"DGLITCH_ALWAYS_ON": false
}
}
Note: For
USER_CODE_AUTH(user secure boot failed), recommended setting is 0 (Ignore) to avoid boot loops.
Table: Secure Boot Items (mcu_flags) for Series 2 Devices
Name | Description |
|---|---|
SECURE_BOOT_ENABLE | If set, verifies the host image on the Cortex-M33 before releasing the Cortex-M33 from reset. |
SECURE_BOOT_VERIFY_CERTIFICATE | If set, requires certificate-based signing of the host image. |
SECURE_BOOT_ANTI_ROLLBACK | If set, prevents secure upgrading to a host image with a lower version than the image that is currently stored in flash. |
SECURE_BOOT_PAGE_LOCK_NARROW | If set, locks flash pages that have been validated by the Secure Boot process to prevent re-flashing by other means than through the SE. Write/erase locks pages from 0 through the page where the Secure Boot host image signature is located, not including the last page if the signature is not on a page boundary. |
SECURE_BOOT_PAGE_LOCK_FULL | If set, locks flash pages that have been validated by the Secure Boot process to prevent re-flashing by other means than through the SE. Write/erase locks pages from 0 through the page where the Secure Boot host image signature is located, including the last page if the signature is not on a page boundary. |
Note: The host image is usually the Gecko Bootloader (GBL).
Table: Secure Boot Items (mcu_flags) for Series 3 Secure Vault Devices
Name | Description |
|---|---|
SECURE_BOOT_ENABLE | If set, verifies the host image on the Cortex-M33 before releasing the Cortex-M33 from reset. |
SECURE_BOOT_VERIFY_CERTIFICATE | If set, requires certificate-based signing of the host image. |
SECURE_BOOT_ANTI_ROLLBACK | If set, prevents secure upgrading to a host image with a lower version than the image that is currently stored in flash. |
Table: Tamper Items for HSE-SVH and Series 3 Secure Vault Devices#
Name | Description |
|---|---|
tamper_levels | The tamper levels of different tamper sources. |
tamper_filter | The settings for tamper filters. |
tamper_flags | The settings for tamper flags. |
The following command writes the Secure Boot settings and anti-tamper configuration in user_configuration.json file to the device. This command can be executed only once per device.
commander security writeconfig --configfile user_configuration.json --device EFR32MG21B010F1024
--serialno 440048205================================================================================
THIS IS A ONE-TIME configuration: Please inspect file before confirming: user_configuration.json
Type 'continue' and hit enter to proceed or Ctrl-C to abort:
================================================================================
continue
DONETo check the device's Secure Boot settings and anti-tamper configuration, run the security readconfig command.
commander security readconfig --serialno 440048205MCU Flags
Secure Boot : Enabled
Secure Boot Verify Certificate : Disabled
Secure Boot Anti Rollback : Enabled
Secure Boot Page Lock Narrow : Disabled
Secure Boot Page Lock Full : Enabled
Tamper Levels
FILTER_COUNTER : 1
WATCHDOG : 4
SE_RAM_CRC : 4
SE_HARDFAULT : 4
SOFTWARE_ASSERTION : 4
SE_CODE_AUTH : 4
USER_CODE_AUTH : 0
MAILBOX_AUTH : 1
DCI_AUTH : 0
OTP_READ : 4
SELF_TEST : 4
TRNG_MONITOR : 1
PRS0 : 1
PRS1 : 1
PRS2 : 2
PRS3 : 2
PRS4 : 4
PRS5 : 4
PRS6 : 7
PRS7 : 7
DECOUPLE_BOD : 4
TEMP_SENSOR : 2
VGLITCH_FALLING : 2
VGLITCH_RISING : 2
SECURE_LOCK : 4
SE_DEBUG : 0
DGLITCH : 2
SE_ICACHE : 4
Tamper Filter
Filter Period : 10
Filter Threshold : 6
Reset Threshold : 5
Tamper Flags
Digital Glitch Detector Always On: Disabled
DONE