RS9116W Features#
Wi-Fi#
Supports Wi-Fi Station, Access Point features, and Concurrent mode (STA + AP) features.
Wi-Fi Station#
Security Types
Open mode
WPA2
WPA3 Personal Mode
WPA3 Personal Transition mode
Mixed mode
EAP (TLS1.2, TLS1.0, TTLS, PEAP)
WPS 2.0 push button
Supports auto rate, dual band, re-join, 802.11j, 802.11d, selective scan, RSSI support.
Supports BSD socket interface.
Supports crypto hardware accelerators for ECDH, DH, SHA, AES.
Access Point#
Supports Open security mode, WPA2 security mode and hidden SSID mode.
Firmware Upgrade Options#
via bootloader, Host/MCU and Wireless (OTA).
Network Stack#
IPV4, ICMP, ARP, UDP, TCP, IGMP, DHCP Client, DHCP Server, HTTP Client, HTTPs Client, HTTP Server, ping from host, TCP/IP bypass, FTP Client, SSL/TLS1.2(Client and server), SNTP, MQTT Client, Web sockets Client.
Supports dynamic feature Enable/Disable through opermode command during the initialization.
BT Features#
Master, Slave, BT Dual mode and Role switch support.
BDR1, BDR2, BDR3 etc.
ACL Data, Encryption, Slot offset, Adaptive frequency hopping, AFH channel classification, Enhanced data rate ACL, Simple pairing.
Role switch (Master/Slave), sniff mode, RSSI support.
SSP (secure pairing) support.
Profiles: GAP, SDP, L2CAP, SPP, RFCOMM, A2DP, AVRCP, HID (only in AT commands).
BLE Features#
Bluetooth Dual mode support.
BLE Peripheral, BLE Central with multiple peripheral support.
Advertising, Scanning, Connection interval.
32-bit UUID support in LE, LE secure connections, Data length extensions.
LE 2Mbps, LE long range, LE channel classification.
Profiles: GATT, GAP, BPM (Blood pressure monitor), PXP (proximity), HOGP HID over GATT
BLP Blood pressure profile & service, HTS/HTP health thermometer profile & service, HRP/HRS Heart rate profile& service, CGMP/CGMS continuous glucose monitoring profile & service
Operating Modes#
Supports the following operating modes:
WLAN STATION
WLAN AP
WLAN STATION + BLE
WLAN STATION + BT
WLAN STATION + BT + BLE
Power Save#
GPIO based power save, Message-based power save.
Host based wakeup, WoWLAN, packet pending interrupt for UART and SPI.
Co-Existence#
PTA 3-wire Co-Existence Support for Wi-Fi only mode