Public Attribute Documentation#
dev_addr#
uint8_t dev_addr[6]
address of remote device
200
of file include/rsi_ble_apis.h
io_cap#
uint8_t io_cap
Device input output capability
0x00 - Display Only
0x01 - Display Yes/No
0x02 - Keyboard Only
0x03 - No Input No Output 0x04 - Keyboard Dispaly
207
of file include/rsi_ble_apis.h
auth_req#
uint8_t auth_req
Authentication Request contains bonding type
MITM Request - BIT(2)
Secure Connections - BIT(3)
Keypress - BIT(4)
CT2 - BIT(5)
215
of file include/rsi_ble_apis.h
min_req_key_size#
uint8_t min_req_key_size
Minimum required key size
217
of file include/rsi_ble_apis.h
ini_key_distrb#
uint8_t ini_key_distrb
Initiator generates/requires the no .of keys after successful paring
BIT(0) - EncKey: Initiator shall distribute LTK followed by EDIV and Rand
BIT(1) - IdKey : Initiator shall distribute IRK followed by its address
BIT(2) - Sign : Initiator shall distribute CSRK
BIT(3) - BIT(7): Reserved for future use
223
of file include/rsi_ble_apis.h
resp_key_distrb#
uint8_t resp_key_distrb
Responder generates/requires the no .of keys after successful paring
BIT(0) - EncKey: Responder shall distribute LTK followed by EDIV and Rand
BIT(1) - IdKey : Responder shall distribute IRK followed by its address
BIT(2) - Sign : Responder shall distribute CSRK
BIT(3) - BIT(7): Reserved for future use
229
of file include/rsi_ble_apis.h