Public Attributes#
rsi_wlan_state_t
uint8_t
int32_t
rsi_mutex_handle_t
rsi_wlan_cmd_response_t
rsi_semaphore_handle_t
uint8_t
uint8_t *
uint32_t
uint8_t
uint16_t
uint8_t
uint16_t
rsi_wlan_state_t
rsi_wlan_state_t
Public Attribute Documentation#
state#
volatile rsi_wlan_state_t state
Definition at line
409
of file include/rsi_wlan.h
Referenced by rsi_wireless_init , rsi_wireless_antenna , rsi_driver_deinit , rsi_sha_pen , rsi_hmac_sha_pen , rsi_aes_pen , rsi_exponentiation , rsi_ecdh_point_multiplication , rsi_ecdh_point_addition , rsi_ecdh_point_subtraction , rsi_ecdh_point_double , rsi_ecdh_point_affine , rsi_sha3_shake_pen , rsi_device_deinit , rsi_dhcp_user_class , rsi_dns_req , rsi_dns_update , rsi_emb_mqtt_client_init , rsi_emb_mqtt_connect , rsi_emb_mqtt_publish , rsi_emb_mqtt_subscribe , rsi_emb_mqtt_unsubscribe , rsi_emb_mqtt_disconnect , rsi_emb_mqtt_destroy , rsi_ftp_connect , rsi_ftp_disconnect , rsi_ftp_file_write , rsi_ftp_file_write_content , rsi_ftp_file_read_aysnc , rsi_ftp_file_delete , rsi_ftp_file_rename , rsi_ftp_directory_create , rsi_ftp_directory_delete , rsi_ftp_directory_set , rsi_ftp_directory_list_async , rsi_ftp_mode_set , rsi_ftp_file_size_set , rsi_http_client_async , rsi_http_otaf_async , rsi_webpage_send , rsi_http_credentials , rsi_send_raw_data , rsi_sntp_client_create_async , rsi_sntp_client_gettime , rsi_sntp_client_gettime_date , rsi_sntp_client_server_info , rsi_sntp_client_delete_async , rsi_socket_async_non_rom , rsi_wlan_radio_init , rsi_config_timeout , rsi_wlan_scan_with_bitmap_options , rsi_wlan_scan_async_with_bitmap_options , rsi_wlan_scan , rsi_wlan_scan_async , rsi_wlan_set_non_pref_chan , rsi_wlan_connect_async , rsi_wlan_bgscan_profile , rsi_wlan_execute_post_connect_cmds , rsi_wlan_wps_push_button_event , rsi_send_freq_offset , rsi_calib_write , rsi_calib_read , rsi_calibrate_dpd , rsi_wlan_wps_generate_pin , rsi_wlan_wps_enter_pin , rsi_get_random_bytes , rsi_wlan_disconnect , rsi_wlan_disconnect_stations , rsi_wlan_set_certificate_index , rsi_wlan_buffer_config , rsi_wlan_ap_start , rsi_transmit_test_stop , rsi_wlan_receive_stats_start , rsi_wlan_receive_stats_stop , rsi_wlan_send_data , rsi_wlan_twt_auto_selection , rsi_wlan_twt_config , rsi_wlan_ping_async , rsi_wlan_add_profile , rsi_wlan_get_state , rsi_wlan_get_profile , rsi_wlan_delete_profile , rsi_wlan_enable_auto_config , rsi_wlan_pmk_generate , rsi_wlan_set_sleep_timer , rsi_socket_config , rsi_send_evm_offset , and rsi_evm_write
auto_config_state#
volatile uint8_t auto_config_state
Definition at line
412
of file include/rsi_wlan.h
wlan_mutex#
rsi_mutex_handle_t wlan_mutex
Definition at line
418
of file include/rsi_wlan.h
Referenced by rsi_driver_deinit , rsi_select , rsi_socket_async_non_rom , rsi_socket_connect , and rsi_socket_recvfrom
expected_response#
rsi_wlan_cmd_response_t expected_response
Definition at line
421
of file include/rsi_wlan.h
wlan_sem#
rsi_semaphore_handle_t wlan_sem
Definition at line
424
of file include/rsi_wlan.h
Referenced by rsi_driver_deinit , and rsi_post_waiting_wlan_semaphore
app_buffer#
uint8_t* app_buffer
Definition at line
433
of file include/rsi_wlan.h
Referenced by rsi_wlan_scan_with_bitmap_options , rsi_wlan_scan , rsi_wlan_bgscan_profile , rsi_get_random_bytes , and rsi_wlan_get
app_buffer_length#
uint32_t app_buffer_length
Definition at line
436
of file include/rsi_wlan.h
Referenced by rsi_wlan_scan_with_bitmap_options , rsi_wlan_scan , rsi_wlan_bgscan_profile , rsi_get_random_bytes , and rsi_wlan_get
field_valid_bit_map#
uint16_t field_valid_bit_map
Definition at line
442
of file include/rsi_wlan.h
Referenced by rsi_wlan_radio_init , rsi_wlan_scan_async_with_bitmap_options , rsi_wlan_scan_async , rsi_wlan_connect_async , rsi_wlan_set , and rsi_wlan_ap_start
opermode#
uint16_t opermode
Definition at line
448
of file include/rsi_wlan.h
Referenced by rsi_dns_req , rsi_dns_update , rsi_emb_mqtt_client_init , rsi_emb_mqtt_connect , rsi_emb_mqtt_publish , rsi_emb_mqtt_subscribe , rsi_emb_mqtt_unsubscribe , rsi_emb_mqtt_disconnect , rsi_emb_mqtt_destroy , rsi_ftp_connect , rsi_ftp_disconnect , rsi_ftp_file_write , rsi_ftp_file_write_content , rsi_ftp_file_read_aysnc , rsi_ftp_file_delete , rsi_ftp_file_rename , rsi_ftp_directory_create , rsi_ftp_directory_delete , rsi_ftp_directory_set , rsi_ftp_directory_list_async , rsi_ftp_mode_set , rsi_ftp_file_size_set , rsi_http_client_async , rsi_http_otaf_async , rsi_sntp_client_create_async , rsi_sntp_client_gettime , rsi_sntp_client_gettime_date , rsi_sntp_client_server_info , rsi_sntp_client_delete_async , rsi_socket_async_non_rom , rsi_wlan_connect_async , rsi_wlan_ap_stop , and rsi_transmit_test_start
ap_state#
volatile rsi_wlan_state_t ap_state
Definition at line
454
of file include/rsi_wlan.h
Referenced by rsi_socket_async_non_rom , and rsi_wlan_ap_stop