Public Attribute Documentation#
ChannelMode#
uint8_t ChannelMode
Channel Mode for SBC #define SBC_CHANNEL_MODE_MONO (1 << 3) #define SBC_CHANNEL_MODE_DUAL_CHANNEL (1 << 2) #define SBC_CHANNEL_MODE_STEREO (1 << 1) #define SBC_CHANNEL_MODE_JOINT_STEREO (1 << 0)
3013
of file include/rsi_bt_apis.h
Freq#
uint8_t Freq
Sampling Frequency for SBC #define SBC_SAMPLING_FREQ_16000 (1 << 3) #define SBC_SAMPLING_FREQ_32000 (1 << 2) #define SBC_SAMPLING_FREQ_44100 (1 << 1) #define SBC_SAMPLING_FREQ_48000 (1 << 0)
3020
of file include/rsi_bt_apis.h
AllocMethod#
uint8_t AllocMethod
Allocation Method for SBC #define SBC_ALLOCATION_SNR (1 << 1) #define SBC_ALLOCATION_LOUDNESS (1 << 0)
3025
of file include/rsi_bt_apis.h
SubBands#
uint8_t SubBands
Number of Subbands for SBC #define SBC_SUBBANDS_4 (1 << 1) #define SBC_SUBBANDS_8 (1 << 0)
3030
of file include/rsi_bt_apis.h
BlockLength#
uint8_t BlockLength
Block Length for SBC #define SBC_BLOCK_LENGTH_4 (1 << 3) #define SBC_BLOCK_LENGTH_8 (1 << 2) #define SBC_BLOCK_LENGTH_12 (1 << 1) #define SBC_BLOCK_LENGTH_16 (1 << 0)
3037
of file include/rsi_bt_apis.h
MinBitPool#
uint8_t MinBitPool
The frame_length and bitrate will be calculated based on bitpool value and Sampling Frequency #define SBC_MIN_BITPOOL 2
3042
of file include/rsi_bt_apis.h
MaxBitPool#
uint8_t MaxBitPool
The frame_length and bitrate will be calculated based on bitpool value and Sampling Frequency #define SBC_MAX_BITPOOL 53 Note
In Coex Environment, we are supporting MAX_BITPOOL as 35
3048
of file include/rsi_bt_apis.h