Public Attribute Documentation#
join_fail_handler#
void(* join_fail_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
140
of file include/rsi_wlan_non_rom.h
ip_renewal_fail_handler#
void(* ip_renewal_fail_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
143
of file include/rsi_wlan_non_rom.h
remote_socket_terminate_handler#
void(* remote_socket_terminate_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
146
of file include/rsi_wlan_non_rom.h
ip_change_notify_handler#
void(* ip_change_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
149
of file include/rsi_wlan_non_rom.h
stations_connect_notify_handler#
void(* stations_connect_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
152
of file include/rsi_wlan_non_rom.h
stations_disconnect_notify_handler#
void(* stations_disconnect_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
155
of file include/rsi_wlan_non_rom.h
wlan_data_receive_handler#
void(* wlan_data_receive_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
158
of file include/rsi_wlan_non_rom.h
Referenced by rsi_wlan_process_raw_data , and rsi_wlan_register_callbacks
wlan_receive_stats_response_handler#
void(* wlan_receive_stats_response_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
163
of file include/rsi_wlan_non_rom.h
wlan_wfd_discovery_notify_handler#
void(* wlan_wfd_discovery_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
166
of file include/rsi_wlan_non_rom.h
wlan_wfd_connection_request_notify_handler#
void(* wlan_wfd_connection_request_notify_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
169
of file include/rsi_wlan_non_rom.h
wlan_scan_response_handler#
void(* wlan_scan_response_handler) (uint16_t status, const uint8_t *buffer, const uint16_t length)
Definition at line
172
of file include/rsi_wlan_non_rom.h
wlan_join_response_handler#
void(* wlan_join_response_handler) (uint16_t status, const uint8_t *buffer, const uint16_t length)
Definition at line
175
of file include/rsi_wlan_non_rom.h
wlan_ping_response_handler#
void(* wlan_ping_response_handler) (uint16_t status, const uint8_t *buffer, const uint16_t length)
Definition at line
178
of file include/rsi_wlan_non_rom.h
raw_data_receive_handler#
void(* raw_data_receive_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
181
of file include/rsi_wlan_non_rom.h
Referenced by rsi_driver_process_recv_data_non_rom , and rsi_wlan_register_callbacks
auto_config_rsp_handler#
void(* auto_config_rsp_handler) (uint16_t status, uint8_t state)
Definition at line
182
of file include/rsi_wlan_non_rom.h
socket_connect_response_handler#
void(* socket_connect_response_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
184
of file include/rsi_wlan_non_rom.h
certificate_response_handler#
void(* certificate_response_handler) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
185
of file include/rsi_wlan_non_rom.h
wlan_async_module_state#
void(* wlan_async_module_state) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
186
of file include/rsi_wlan_non_rom.h
flash_write_response_handler#
void(* flash_write_response_handler) (uint16_t status)
Definition at line
188
of file include/rsi_wlan_non_rom.h
rsi_assertion_cb#
void(* rsi_assertion_cb) (uint16_t assert_val, uint8_t *buffer, const uint32_t length)
Definition at line
191
of file include/rsi_wlan_non_rom.h
Referenced by rsi_rx_event_handler , and rsi_wlan_register_callbacks
rsi_max_available_rx_window#
void(* rsi_max_available_rx_window) (uint16_t status, uint8_t *buffer, const uint32_t length)
Definition at line
194
of file include/rsi_wlan_non_rom.h