Public Attribute Documentation#

spi_config_1#

spi_config_1_t spi_config_1

Definition at line 284 of file include/rsi_qspi_defines.h

spi_config_2#

spi_config_2_t spi_config_2

Definition at line 285 of file include/rsi_qspi_defines.h

spi_config_3#

spi_config_3_t spi_config_3

Definition at line 286 of file include/rsi_qspi_defines.h

spi_config_4#

spi_config_4_t spi_config_4

Definition at line 287 of file include/rsi_qspi_defines.h

spi_config_5#

spi_config_5_t spi_config_5

Definition at line 288 of file include/rsi_qspi_defines.h

spi_config_6#

spi_config_6_t spi_config_6

Definition at line 289 of file include/rsi_qspi_defines.h

spi_config_7#

spi_config_7_t spi_config_7

Definition at line 290 of file include/rsi_qspi_defines.h