Public Attribute Documentation#
dev_addr#
uint8_t dev_addr[6]
address of remote device
197
of file include/rsi_ble_apis.h
io_cap#
uint8_t io_cap
Device input output capability 0x00 - Display Only 0x01 - Display Yes/No 0x02 - Keyboard Only 0x03 - No Input No Output 0x04 - Keyboard Dispaly
204
of file include/rsi_ble_apis.h
auth_req#
uint8_t auth_req
Authentication Request contains bonding type MITM Request - BIT(2) Secure Connections - BIT(3) Keypress - BIT(4) CT2 - BIT(5)
212
of file include/rsi_ble_apis.h
min_req_key_size#
uint8_t min_req_key_size
Minimum required key size
214
of file include/rsi_ble_apis.h
ini_key_distrb#
uint8_t ini_key_distrb
Initiator generates/requires the no .of keys after successful paring BIT(0) - EncKey: Initiator shall distribute LTK followed by EDIV and Rand BIT(1) - IdKey : Initiator shall distribute IRK followed by its address BIT(2) - Sign : Initiator shall distribute CSRK BIT(3) - BIT(7): Reserved for future use
220
of file include/rsi_ble_apis.h
resp_key_distrb#
uint8_t resp_key_distrb
Responder generates/requires the no .of keys after successful paring BIT(0) - EncKey: Responder shall distribute LTK followed by EDIV and Rand BIT(1) - IdKey : Responder shall distribute IRK followed by its address BIT(2) - Sign : Responder shall distribute CSRK BIT(3) - BIT(7): Reserved for future use
226
of file include/rsi_ble_apis.h