Public Attribute Documentation#
io_capability#
uint8_t io_capability
Device input output capability 0x00 - Display Only 0x01 - Display Yes/No 0x02 - Keyboard Only 0x03 - No Input No Output 0x04 - Keyboard Dispaly
832
of file include/rsi_ble_apis.h
oob_data_flag#
uint8_t oob_data_flag
oob_data_flag 0 - disable 1 - enable
835
of file include/rsi_ble_apis.h
auth_req#
uint8_t auth_req
Authentication Request contains bonding type MITM Request - BIT(2) Secure Connections - BIT(3) Keypress - BIT(4) CT2 - BIT(5)
841
of file include/rsi_ble_apis.h
enc_key_size#
uint8_t enc_key_size
Supported Encryption key size 7 to 16 bytes
843
of file include/rsi_ble_apis.h
ini_key_distribution#
uint8_t ini_key_distribution
Initiator generates/requires the no .of keys after successful paring BIT(0) - EncKey: Initiator shall distribute LTK followed by EDIV and Rand BIT(1) - IdKey : Initiator shall distribute IRK followed by its address BIT(2) - Sign : Initiator shall distribute CSRK BIT(3) - BIT(7): Reserved for future use
849
of file include/rsi_ble_apis.h
rsp_key_distribution#
uint8_t rsp_key_distribution
Responder generates/requires the no .of keys after successful paring BIT(0) - EncKey: Responder shall distribute LTK followed by EDIV and Rand BIT(1) - IdKey : Responder shall distribute IRK followed by its address BIT(2) - Sign : Responder shall distribute CSRK BIT(3) - BIT(7): Reserved for future use
855
of file include/rsi_ble_apis.h