Public Attribute Documentation#
dev_addr#
uint8_t dev_addr[RSI_DEV_ADDR_LEN]
Remote device Address
Definition at line
167
of file include/rsi_ble_apis.h
enabled#
uint8_t enabled
Status of the Encryption ENCRYPT_ENABLED BIT(0) --> To indicate or set encryption is enabled AUTH_LTK_OR_STK_ENC BIT(1) --> To indicate or set Authenticated Pairing and Encryption UN_AUTH_LTK_OR_STK_ENC BIT(2) --> To indicate or set UnAuthenticated pairing and Encryption AUTH_LTK_WITH_LE_SC_ENC BIT(3) --> To indicate or set Authenticated Pairing and Enc with LE SC
Definition at line
173
of file include/rsi_ble_apis.h
sc_enable#
uint8_t sc_enable
BLE Secure Connections Enable/disable indication 0 --> Disable 1 --> Enable
Definition at line
177
of file include/rsi_ble_apis.h
localltk#
uint8_t localltk[16]
Local Long term Key
Definition at line
183
of file include/rsi_ble_apis.h
dev_addr_type#
uint8_t dev_addr_type
Remote Device Address type
Definition at line
185
of file include/rsi_ble_apis.h