Public Attributes#
rsi_common_state_t
int32_t
rsi_mutex_handle_t
rsi_common_cmd_response_t
rsi_semaphore_handle_t
uint16_t
uint8_t *
uint32_t
rsi_puf_state_t
efuse_ipmu_t *
rsi_semaphore_handle_t
rsi_semaphore_handle_t
uint8_t
void(*
Public Attribute Documentation#
state#
volatile rsi_common_state_t state
Definition at line
721
of file include/rsi_common.h
Referenced by rsi_bt_driver_send_cmd , rsi_wireless_init , rsi_send_feature_frame_dyn , rsi_send_feature_frame , rsi_get_fw_version , rsi_get_module_type , rsi_common_debug_log , rsi_switch_proto , rsi_driver_deinit , rsi_set_rtc_timer , rsi_get_ram_log , rsi_get_rtc_timer , rsi_set_config , rsi_assert , rsi_gpio_pininit , rsi_gpio_writepin , rsi_gpio_readpin , rsi_device_deinit , rsi_wlan_get , and rsi_wlan_set
status#
volatile int32_t status
Definition at line
724
of file include/rsi_common.h
Referenced by rsi_common_get_status , and rsi_common_set_status
expected_response#
rsi_common_cmd_response_t expected_response
Definition at line
730
of file include/rsi_common.h
common_tx_pool#
rsi_pkt_pool_t common_tx_pool
Definition at line
736
of file include/rsi_common.h
Referenced by rsi_driver_init , and rsi_driver_deinit
power_save#
rsi_power_save_t power_save
Definition at line
739
of file include/rsi_common.h
Referenced by rsi_bt_power_save_profile , rsi_tx_event_handler , rsi_rx_event_handler , and rsi_wlan_power_save_with_listen_interval
ipmu_calib_data_cb#
efuse_ipmu_t* ipmu_calib_data_cb
Definition at line
755
of file include/rsi_common.h
common_card_ready_sem#
rsi_semaphore_handle_t common_card_ready_sem
Definition at line
758
of file include/rsi_common.h
Referenced by rsi_wireless_init , and rsi_driver_deinit
wakeup_gpio_sem#
rsi_semaphore_handle_t wakeup_gpio_sem
Definition at line
761
of file include/rsi_common.h
Referenced by rsi_req_wakeup , and rsi_driver_deinit
sl_fw_log_callback#
void(* sl_fw_log_callback) (uint8_t *log_message, uint16_t log_message_length)
Definition at line
765
of file include/rsi_common.h