Public Attributes#
uint32_t
uint32_t
rsi_mutex_handle_t
rsi_mutex_handle_t
rsi_mutex_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
uint8_t
uint8_t
uint8_t
uint8_t
uint8_t
uint8_t
uint8_t
uint8_t
int32_t
uint8_t
int32_t
uint8_t
uint8_t
uint32_t
uint32_t
uint32_t
uint32_t
uint32_t
uint32_t
uint32_t
uint32_t
uint8_t
uint32_t
timer flag
rsi_device_state_t
uint8_t *
uint32_t
uint8_t
uint8_t
Public Attribute Documentation#
tx_mask_event#
uint32_t tx_mask_event
Definition at line
878
of file include/rsi_common.h
Referenced by rsi_tx_event_handler , and rsi_rx_event_handler
debug_prints_mutex#
rsi_mutex_handle_t debug_prints_mutex
Definition at line
884
of file include/rsi_common.h
nwk_sem#
rsi_semaphore_handle_t nwk_sem
Definition at line
886
of file include/rsi_common.h
Referenced by rsi_driver_deinit , and rsi_post_waiting_nwk_semaphore
wlan_cmd_sem#
rsi_semaphore_handle_t wlan_cmd_sem
Definition at line
887
of file include/rsi_common.h
Referenced by rsi_wireless_init , rsi_driver_deinit , rsi_post_waiting_wlan_semaphore , rsi_wlan_scan_with_bitmap_options , rsi_wlan_scan , and rsi_wlan_connect
common_cmd_sem#
rsi_semaphore_handle_t common_cmd_sem
Definition at line
888
of file include/rsi_common.h
Referenced by rsi_bt_callbacks_handler , and rsi_driver_deinit
common_cmd_send_sem#
rsi_semaphore_handle_t common_cmd_send_sem
Definition at line
889
of file include/rsi_common.h
wlan_cmd_send_sem#
rsi_semaphore_handle_t wlan_cmd_send_sem
Definition at line
890
of file include/rsi_common.h
Referenced by rsi_driver_deinit , and rsi_post_waiting_wlan_semaphore
nwk_cmd_send_sem#
rsi_semaphore_handle_t nwk_cmd_send_sem
Definition at line
891
of file include/rsi_common.h
Referenced by rsi_driver_deinit , and rsi_post_waiting_nwk_semaphore
send_data_sem#
rsi_semaphore_handle_t send_data_sem
Definition at line
892
of file include/rsi_common.h
nwk_wait_bitmap#
uint8_t nwk_wait_bitmap
Definition at line
893
of file include/rsi_common.h
Referenced by rsi_check_waiting_cmds , and rsi_post_waiting_nwk_semaphore
common_wait_bitmap#
uint8_t common_wait_bitmap
Definition at line
896
of file include/rsi_common.h
Referenced by rsi_bt_callbacks_handler , rsi_req_wakeup , rsi_check_waiting_cmds , and rsi_wireless_init
bt_cmd_wait_bitmap#
uint8_t bt_cmd_wait_bitmap
Definition at line
899
of file include/rsi_common.h
Referenced by rsi_bt_clear_wait_bitmap , and rsi_bt_set_wait_bitmap
common_cmd_state#
volatile uint8_t common_cmd_state
Definition at line
905
of file include/rsi_common.h
driver_timer_start#
volatile uint32_t driver_timer_start
Definition at line
908
of file include/rsi_common.h
driver_rx_timer_start#
volatile uint32_t driver_rx_timer_start
Definition at line
912
of file include/rsi_common.h
rx_timer_start#
rsi_timer_instance_t rx_timer_start
Definition at line
913
of file include/rsi_common.h
sdio_read_buff#
uint8_t sdio_read_buff[SDIO_BUFFER_LENGTH]
Definition at line
926
of file include/rsi_common.h
non_pref_chan_read_buff#
char non_pref_chan_read_buff[RSI_SINGLE_NON_PREF_CHAN_PARAMS_LEN *RSI_MAX_POSSIBLE_SINGLE_BAND_CHANNEL]
Definition at line
929
of file include/rsi_common.h
rx_driver_flag#
uint32_t rx_driver_flag
timer flag
Definition at line
932
of file include/rsi_common.h
device_state#
volatile rsi_device_state_t device_state
Definition at line
933
of file include/rsi_common.h
Referenced by rsi_driver_init , rsi_wireless_init , rsi_driver_deinit , rsi_device_init , and rsi_device_deinit
rsi_wait_timeout_handler_error_cb#
void(* rsi_wait_timeout_handler_error_cb) (int32_t status, uint32_t cmd_type)
Definition at line
936
of file include/rsi_common.h
Referenced by rsi_register_wait_timeout_error_callbacks , and rsi_wait_on_socket_semaphore
nwk_app_buffer_length#
uint32_t nwk_app_buffer_length
Definition at line
942
of file include/rsi_common.h