Public Attributes#
uint32_t
uint8_t
uint32_t
uint8_t
void(*
uint16_t
uint8_t
uint16_t
uint8_t
uint8_t
scan results to host
uint32_t
socket connection request pending
uint32_t
network command request pending
Public Attribute Documentation#
join_bssid_non_rom#
uint8_t join_bssid_non_rom[6]
Definition at line
550
of file include/rsi_wlan_non_rom.h
rsi_uart_data_ack_check#
uint8_t rsi_uart_data_ack_check
Definition at line
554
of file include/rsi_wlan_non_rom.h
switch_proto_callback#
void(* switch_proto_callback) (uint16_t mode, uint8_t *bt_disabled_status)
Definition at line
556
of file include/rsi_wlan_non_rom.h
nwk_callbacks#
rsi_nwk_callback_t nwk_callbacks
Definition at line
561
of file include/rsi_wlan_non_rom.h
Referenced by rsi_dhcp_user_class , rsi_dns_update , rsi_emb_mqtt_register_call_back , rsi_ftp_file_read_aysnc , rsi_ftp_directory_list_async , rsi_http_client_async , rsi_http_client_put_create , rsi_http_client_put_start , rsi_http_client_post_data , rsi_http_otaf_async , rsi_nwk_register_callbacks , rsi_wlan_nwk_register_json_update_cb , rsi_wlan_nwk_register_json_event_cb , rsi_wlan_nwk_register_webpage_req_cb , rsi_wlan_nwk_register_wireless_fw_upgrade_cb , rsi_ota_firmware_upgradation , rsi_pop3_session_create_async , rsi_smtp_client_mail_send_async , rsi_smtp_client_delete_async , rsi_sntp_client_create_async , and rsi_call_asynchronous_callback
callback_list#
rsi_callback_cb_t callback_list
Definition at line
564
of file include/rsi_wlan_non_rom.h
ps_listen_interval#
uint16_t ps_listen_interval
Definition at line
567
of file include/rsi_wlan_non_rom.h
emb_mqtt_ssl_enable#
uint8_t emb_mqtt_ssl_enable
Definition at line
569
of file include/rsi_wlan_non_rom.h
scan_results_to_host#
uint8_t scan_results_to_host
scan results to host
Definition at line
572
of file include/rsi_wlan_non_rom.h
socket_cmd_rsp_pending#
uint32_t socket_cmd_rsp_pending
socket connection request pending
Definition at line
575
of file include/rsi_wlan_non_rom.h
nwk_cmd_rsp_pending#
uint32_t nwk_cmd_rsp_pending
network command request pending
Definition at line
577
of file include/rsi_wlan_non_rom.h