Public Attributes#
uint8_t
uint8_t
uint8_t
void(*
void(*
int8_t *
int32_t
int32_t
uint32_t
int32_t
uint32_t
uint8_t
uint8_t
uint8_t
uint8_t
uint8_t
uint16_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
rsi_semaphore_handle_t
uint8_t
int32_t
uint16_t
uint8_t
uint8_t
uint16_t
uint16_t
uint8_t
uint32_t
uint8_t
uint8_t
uint16_t
uint32_t
uint8_t
max retransmission timeout value.
uint16_t
Public Attribute Documentation#
tcp_keepalive_initial_time#
uint8_t tcp_keepalive_initial_time[2]
Definition at line
61
of file include/rsi_wlan_non_rom.h
accept_call_back_handler#
void(* accept_call_back_handler) (int32_t sock_id, int16_t dest_port, uint8_t *ip_addr, int16_t ip_version)
Definition at line
64
of file include/rsi_wlan_non_rom.h
rsi_sock_data_tx_done_cb#
void(* rsi_sock_data_tx_done_cb) (int32_t sockID, int16_t status, uint16_t total_data_sent)
Definition at line
66
of file include/rsi_wlan_non_rom.h
high_performance_socket#
uint8_t high_performance_socket
Definition at line
87
of file include/rsi_wlan_non_rom.h
socket_wait_bitmap#
uint8_t socket_wait_bitmap
Definition at line
89
of file include/rsi_wlan_non_rom.h
tcp_retry_transmit_timer#
uint8_t tcp_retry_transmit_timer
Definition at line
92
of file include/rsi_wlan_non_rom.h
socket_sem#
rsi_semaphore_handle_t socket_sem
Definition at line
96
of file include/rsi_wlan_non_rom.h
sock_recv_sem#
rsi_semaphore_handle_t sock_recv_sem
Definition at line
97
of file include/rsi_wlan_non_rom.h
sock_send_sem#
rsi_semaphore_handle_t sock_send_sem
Definition at line
99
of file include/rsi_wlan_non_rom.h
socket_terminate_indication#
uint8_t socket_terminate_indication
Definition at line
100
of file include/rsi_wlan_non_rom.h
socket_status#
int32_t socket_status
Definition at line
102
of file include/rsi_wlan_non_rom.h
Referenced by rsi_wlan_socket_get_status , and rsi_wlan_socket_set_status
no_of_tls_extensions#
uint16_t no_of_tls_extensions
Definition at line
107
of file include/rsi_wlan_non_rom.h
tls_extension_data#
uint8_t tls_extension_data[MAX_SIZE_OF_EXTENSION_DATA]
Definition at line
109
of file include/rsi_wlan_non_rom.h
more_rx_data_pending#
uint8_t more_rx_data_pending
Definition at line
115
of file include/rsi_wlan_non_rom.h
Referenced by rsi_driver_process_recv_data_non_rom , and rsi_recv_large_data_sync
max_retransmission_timeout_value#
uint8_t max_retransmission_timeout_value
max retransmission timeout value.
Definition at line
125
of file include/rsi_wlan_non_rom.h