Public Attribute Documentation#

client_profile_magic_word#

uint8_t client_profile_magic_word[4]

Definition at line 1185 of file include/rsi_wlan_apis.h

wlan_feature_bit_map#

uint8_t wlan_feature_bit_map[4]

Definition at line 1186 of file include/rsi_wlan_apis.h

tcp_ip_feature_bit_map#

uint8_t tcp_ip_feature_bit_map[4]

Definition at line 1187 of file include/rsi_wlan_apis.h

custom_feature_bit_map#

uint8_t custom_feature_bit_map[4]

Definition at line 1188 of file include/rsi_wlan_apis.h

listen_interval#

uint8_t listen_interval[4]

Definition at line 1189 of file include/rsi_wlan_apis.h

data_rate#

uint8_t data_rate

Definition at line 1190 of file include/rsi_wlan_apis.h

tx_power#

uint8_t tx_power

Definition at line 1191 of file include/rsi_wlan_apis.h

band#

uint8_t band

Definition at line 1192 of file include/rsi_wlan_apis.h

ssid#

uint8_t ssid[RSI_SSID_LEN]

Definition at line 1193 of file include/rsi_wlan_apis.h

ssid_len#

uint8_t ssid_len

Definition at line 1194 of file include/rsi_wlan_apis.h

channel#

uint8_t channel[2]

Definition at line 1195 of file include/rsi_wlan_apis.h

scan_feature_bitmap#

uint8_t scan_feature_bitmap

Definition at line 1196 of file include/rsi_wlan_apis.h

scan_chan_bitmap_magic_code#

uint8_t scan_chan_bitmap_magic_code[2]

Definition at line 1197 of file include/rsi_wlan_apis.h

scan_chan_bitmap_2_4_ghz#

uint8_t scan_chan_bitmap_2_4_ghz[4]

Definition at line 1198 of file include/rsi_wlan_apis.h

scan_chan_bitmap_5_0_ghz#

uint8_t scan_chan_bitmap_5_0_ghz[4]

Definition at line 1199 of file include/rsi_wlan_apis.h

security_type#

uint8_t security_type

Definition at line 1200 of file include/rsi_wlan_apis.h

encryption_type#

uint8_t encryption_type

Definition at line 1201 of file include/rsi_wlan_apis.h

psk#

uint8_t psk[RSI_PSK_LEN]

Definition at line 1202 of file include/rsi_wlan_apis.h

pmk#

uint8_t pmk[RSI_PMK_LEN]

Definition at line 1203 of file include/rsi_wlan_apis.h

wep_key#

wep_key_ds_t wep_key

Definition at line 1204 of file include/rsi_wlan_apis.h

network_profile#

network_profile_t network_profile

Definition at line 1207 of file include/rsi_wlan_apis.h

feature_frame_params_s#

feature_frame_params_t feature_frame_params_s

Definition at line 1208 of file include/rsi_wlan_apis.h