Public Attributes#

uint8_t
uint8_t

Public Attribute Documentation#

nbr_vals#

uint8_t nbr_vals

Number of player application setting values


Definition at line 3233 of file include/rsi_bt_apis.h

att_vals#

uint8_t att_vals[RSI_MAX_ATT]

Equalizer ON/OFF Status Attr Values #define BT_AVRCP_EQUALIZER_OFF 0x01 #define BT_AVRCP_EQUALIZER_ON 0x02

Repeat Mode Status Attr Values #define BT_AVRCP_REPEAT_OFF 0x01 #define BT_AVRCP_REPEAT_SINGLE 0x02 #define BT_AVRCP_REPEAT_ALL 0x03 #define BT_AVRCP_REPEAT_GROUP 0x04

Shuffle ON/OFF Status Attr Values #define BT_AVRCP_SHUFFLE_OFF 0x01 #define BT_AVRCP_SHUFFLE_ALL 0x02 #define BT_AVRCP_SHUFFLE_GROUP 0x03

Scan ON/OFF Status Attr Values #define BT_AVRCP_SCAN_OFF 0x01 #define BT_AVRCP_SCAN_ALL 0x02


Definition at line 3253 of file include/rsi_bt_apis.h