- //
Public Attribute Documentation#
inUse#
bool sl_zigbee_af_calendar_t::inUse
providerId#
uint32_t sl_zigbee_af_calendar_t::providerId
issuerEventId#
uint32_t sl_zigbee_af_calendar_t::issuerEventId
issuerCalendarId#
uint32_t sl_zigbee_af_calendar_t::issuerCalendarId
startTimeUtc#
uint32_t sl_zigbee_af_calendar_t::startTimeUtc
calendarType#
sl_zigbee_af_calendar_type_t sl_zigbee_af_calendar_t::calendarType
calendarName#
uint8_t sl_zigbee_af_calendar_t::calendarName[SL_ZIGBEE_AF_CALENDAR_MAXIMUM_CALENDAR_NAME_LENGTH+1]
numberOfSeasons#
uint8_t sl_zigbee_af_calendar_t::numberOfSeasons
receivedSeasons#
uint8_t sl_zigbee_af_calendar_t::receivedSeasons
numberOfWeekProfiles#
uint8_t sl_zigbee_af_calendar_t::numberOfWeekProfiles
numberOfDayProfiles#
uint8_t sl_zigbee_af_calendar_t::numberOfDayProfiles
seasons#
sl_zigbee_af_calendar_season_t sl_zigbee_af_calendar_t::seasons[SL_ZIGBEE_AF_PLUGIN_CALENDAR_CLIENT_SEASONS]
weekProfiles#
sl_zigbee_af_calendar_week_profile_t sl_zigbee_af_calendar_t::weekProfiles[SL_ZIGBEE_AF_PLUGIN_CALENDAR_CLIENT_WEEK_PROFILES]
dayProfiles#
sl_zigbee_af_calendar_day_profile_t sl_zigbee_af_calendar_t::dayProfiles[SL_ZIGBEE_AF_PLUGIN_CALENDAR_CLIENT_DAY_PROFILES]
specialDayProfile#
sl_zigbee_af_calendar_special_day_profile_t sl_zigbee_af_calendar_t::specialDayProfile