See Stack Information for documentation.
License#
Copyright 2018 Silicon Laboratories Inc. www.silabs.com
The licensor of this software is Silicon Laboratories Inc. Your use of this software is governed by the terms of Silicon Labs Master Software License Agreement (MSLA) available at www.silabs.com/about-us/legal/master-software-license-agreement. This software is distributed to you in Source Code format and is governed by the sections of the MSLA applicable to Source Code.
/***************************************************************************/
#ifndef SILABS_CONFIG_CONFIG_H
#define SILABS_CONFIG_CONFIG_H
// The 4 digit version: A.B.C.D
#define EMBER_MAJOR_VERSION 7
#define EMBER_MINOR_VERSION 4
#define EMBER_PATCH_VERSION 5
#define EMBER_SPECIAL_VERSION 0
// 2 bytes
#define EMBER_BUILD_NUMBER 0
#define EMBER_FULL_VERSION ( ((uint16_t)EMBER_MAJOR_VERSION << 12) \
| ((uint16_t)EMBER_MINOR_VERSION << 8) \
| ((uint16_t)EMBER_PATCH_VERSION << 4) \
| ((uint16_t)EMBER_SPECIAL_VERSION))
#define EMBER_VERSION_TYPE EMBER_VERSION_TYPE_GA
#define SOFTWARE_VERSION EMBER_FULL_VERSION
#endif // SILABS_CONFIG_CONFIG_H
Macros#
#define
#define
#define
#define
#define
#define
EMBER_FULL_VERSION undefined
#define
EMBER_VERSION_TYPE EMBER_VERSION_TYPE_GA
#define
SOFTWARE_VERSION EMBER_FULL_VERSION
Macro Definition Documentation#
EMBER_MAJOR_VERSION#
#define EMBER_MAJOR_VERSIONValue:
7
Definition at line
34
of file stack/config/config.h
EMBER_MINOR_VERSION#
#define EMBER_MINOR_VERSIONValue:
4
Definition at line
35
of file stack/config/config.h
EMBER_PATCH_VERSION#
#define EMBER_PATCH_VERSIONValue:
5
Definition at line
36
of file stack/config/config.h
EMBER_SPECIAL_VERSION#
#define EMBER_SPECIAL_VERSIONValue:
0
Definition at line
37
of file stack/config/config.h
EMBER_BUILD_NUMBER#
#define EMBER_BUILD_NUMBERValue:
0
Definition at line
40
of file stack/config/config.h
EMBER_FULL_VERSION#
#define EMBER_FULL_VERSIONValue:
( ((uint16_t)EMBER_MAJOR_VERSION << 12) \
| ((uint16_t)EMBER_MINOR_VERSION << 8) \
| ((uint16_t)EMBER_PATCH_VERSION << 4) \
| ((uint16_t)EMBER_SPECIAL_VERSION))
Definition at line
41
of file stack/config/config.h
EMBER_VERSION_TYPE#
#define EMBER_VERSION_TYPEValue:
EMBER_VERSION_TYPE_GA
Definition at line
46
of file stack/config/config.h
SOFTWARE_VERSION#
#define SOFTWARE_VERSIONValue:
EMBER_FULL_VERSION
Software version. High byte = release number, low byte = patch number.
Definition at line
51
of file stack/config/config.h