Command Class User Code Configuration#
Command Class User Code Configuration.
Macros#
#define
CC_USER_CODE_MAX_IDS 1
Max number of user Code ID's and USER CODES <1..50:1>
#define
CC_USER_CODE_DEFAULT { 0x33, 0x34, 0x39, 0x34 }
The default user code used by the Command Class.