Simplicity Device Manager Version 0.102.4 (Jun 23, 2026) Release Notes#

Manage connected Silicon Labs devices with Simplicity Device Manager (SDM), providing firmware updates, board information, and access to key development tools.

Release Summary#

Key Features#

Added in 0.102.4#

  • Updated AI SDK skill support for SDM

  • Added automatic target detection via MINI

  • Added capture status visualization during capture operations

  • Added copy-and-paste support to the Serial Terminal

  • Added target memory read and export functionality

  • Added MCU Certificate Status page

Bug Fixes#

Fixed in 0.102.4#

  • None

Chip Enablement#

  • This release supports Series 2 and Series 3 devices.

Removed/Deprecated Features#

  • None

Known Issues and Limitations#

  • Devices: This release includes preliminary support for a wider range of devices beyond those currently supported in Simplicity Studio. These devices are not officially validated, and functionality may vary. Use at your own discretion.

  • Windows BSOD with Older Adapter FW: A known issue can cause a Blue Screen of Death (BSOD) on Windows when using Simplicity Studio v6 or v5 with development boards running Adapter Firmware versions earlier than v2.0.0.

    • Recommendation: Update your development board to Adapter Firmware v2.0.0 or later, which is based on winUSB driver, to avoid this issue.

Additional Bug Fixes#

Fixed in 0.102.4#

UUID

Issue Description