System Functions
System functions cover the configuration, status and control of a number of miscellaneous and loosely coupled features. These are managed by the system variables and other commands and variables, as follows:
Configuring Gecko OS Command Format and Response
Gecko OS commands can be entered manually via a Gecko OS terminal or by a host MCU system.
There are optimizations for human and machine control.
Variables:
See also Serial Interface, Issuing Commands and Streaming Data .
Power management
Power consumption can be minimized, and battery life extended, by a number of strategies.
Commands and variables:
Sleeping and Waking
When the module is not required to be active, you can put it into a low-power sleep mode with the sleep command, but don't forget to configure a wake mechanism before putting the module in a sleep state. This wake can be either a timeout ( system.wakeup.timeout ). .
The module may also be awoken from sleep with a power cycle.
It is also possible to set the module to go to sleep after a specified time by setting system.gotosleep.timeout .
Monitoring System State
System state can be monitored via visual indication by LED, system messages and GPIO level indication.
State monitoring variables:
Sub-system states can also be associated with GPIOs. See Peripherals .
For a detailed snapshot of system state get the values of all the Gecko OS variables:
get all
Boot image commands and variables:
See also:
System Identification and Version
Commands and variables:
-
version
command - this gives the same result as
get system.version - system.uuid
- system.version