Updating to Gecko OS Edition 2 from ZentriOS-WL

You can update from ZentriOS-WL to Gecko OS 2 by activating to Gecko OS, then running ota .

Update Procedure

Procedure for updating from ZentriOS-WL-1.5 to Gecko OS AMW007 2.0:

On a ZentriOS-WL terminal:

Command and Variable Changes

Command and variable changes from ZentriOS-WL-1.5 to Gecko OS 2:

ZentriOS-WL-1.5.0.13 Gecko_OS-2 Abbr
dms activate dms_activate dmsa
dms claim dms_claim dmsc
- hboot hbo
get/set broadcast.udp.port : br u p get/set broadcast.udp.remote_port br u p
get/set bus.command.rx_bufsize : bu c r -
get/set bus.command.tx_bufsize : bu c t -
- get/set hboot.filename hb f
- get/set hboot.gpio hb g
set system.cmd.mode : sy c m set system.cmd.format sy c f
get/set tcp.client.remote_send : tc c s -