// Gecko Platform//Version 4.4.1 //Services ... All API functions can be called from within interrupt handlers. ... A pointer to this function is passed to sl_sleeptimer_start_timer().
UART hardware flow control uses two additional pins for flow control handshaking, the clear-to-send (CTS) and ... A receiver should set RTS high when it is no longer capable of receiving data.
ProductMicrocontrollersResource TypeSoftware API documentation
Gecko Bootloader Added rollback prevention feature ... Gecko Platform 3.0.2.0 | 3 3 3.1 Drivers ... A "Life Support System" is any product or system intended to support or sustain life and/or ...
3.1 SimEEv1/v2 SimEEv1/v2 can be used with EmberZNet PRO and Silicon Labs Connect (installed with the ... A “Life Support System” is any product or system intended to support or sustain ...
Resource TypeUser's Guides
Results 1-6 of 6 for gecko-platform/3.0/emlib/api/efm32gg11/driver/api/struct-u-a-r-t-d-r-v-init-uart-t