You are viewing documentation for version: 4.2 | Version History UARTDRV - UART Driver Description ... Configuration Options The API Flow Control Support ... Transfers are done using DMA.
ProductMicrocontrollersResource TypeSoftware API documentation
You are viewing documentation for version: 4.2 | Version History ... The control block references a ring buffer for each configured channel. ... You should avoid using it in production.
ProductMicrocontrollersResource TypeSoftware API documentation
Training ... // Gecko Platform//Version 4.4.1 //Services ... This driver works with a configurable time unit called tick. ... All API functions can be called from within interrupt handlers.
5.1.2 (latest) Platform# Platform (formerly known as Gecko Platform) is the foundation for Silicon Labs ... Gecko SDK will continue to be available providing long-term support for our Series 0 ...
... that PSA Crypto is the recommended device independent crypto API and should be used whenever possible. ... , secure boot and secure debug implementation, is available on all series 2 devices.
Results 1-6 of 6 for gecko-platform/3.1/emlib/api/efr32xg21/hardware-driver/api/structsl-memlcd-t