You are viewing documentation for version: 4.2 | Version History I/O Stream RTT I/O Stream Description ... Please refer to Segger's documentation for further information on RTT. ... void
ProductMicrocontrollersResource TypeSoftware API documentation
// Gecko Platform//Version 4.4.1 //Services ... All API functions can be called from within interrupt handlers. ... sl_sleeptimer_is_power_manager_early_restore_timer_latest_to_expire(void)
Configuration Options The API Flow Control Support Example ... [in] type Abort type – whether to abort only Tx, only Rx, or both. ... ) Check the peer's flow control status. Parameters
ProductMicrocontrollersResource TypeSoftware API documentation
... is the recommended device independent crypto API and should be used whenever possible ... Read SE OTP contents Read SE firmware version Read provisioned certificates Multi-thread safe APIs for ...
Results 1-5 of 5 for gecko-platform/3.2/emlib/api/efm32gg12/service/api/structsl-cli-command-group-t