ECODE - Error Codes
Description
Error and Status Codes.
Macros | |
#define | ECODE_EMDRV_BASE (0xF0000000U) |
Base value for all EMDRV errorcodes. | |
#define | ECODE_OK (0U) |
Generic success return value. | |
#define | ECODE_EMDRV_RTCDRV_BASE (ECODE_EMDRV_BASE | 0x00001000U) |
Base value for RTCDRV error codes. | |
#define | ECODE_EMDRV_SPIDRV_BASE (ECODE_EMDRV_BASE | 0x00002000U) |
Base value for SPIDRV error codes. | |
#define | ECODE_EMDRV_NVM_BASE (ECODE_EMDRV_BASE | 0x00003000U) |
Base value for NVM error codes. | |
#define | ECODE_EMDRV_USTIMER_BASE (ECODE_EMDRV_BASE | 0x00004000U) |
Base value for USTIMER error codes. | |
#define | ECODE_EMDRV_UARTDRV_BASE (ECODE_EMDRV_BASE | 0x00007000U) |
Base value for UARTDRV error codes. | |
#define | ECODE_EMDRV_DMADRV_BASE (ECODE_EMDRV_BASE | 0x00008000U) |
Base value for DMADRV error codes. | |
#define | ECODE_EMDRV_EZRADIODRV_BASE (ECODE_EMDRV_BASE | 0x00009000U) |
Base value for EZRADIODRV error codes. | |
#define | ECODE_EMDRV_TEMPDRV_BASE (ECODE_EMDRV_BASE | 0x0000D000U) |
Base value for TEMPDRV error codes. | |
#define | ECODE_EMDRV_NVM3_BASE (ECODE_EMDRV_BASE | 0x0000E000U) |
Base value for NVM3 error codes. | |
Typedefs | |
typedef uint32_t | Ecode_t |
Typedef for API function error code return values. | |
Macro Definition Documentation
◆ ECODE_EMDRV_BASE
#define ECODE_EMDRV_BASE (0xF0000000U) |
Base value for all EMDRV errorcodes.
◆ ECODE_OK
#define ECODE_OK (0U) |
Generic success return value.
◆ ECODE_EMDRV_RTCDRV_BASE
#define ECODE_EMDRV_RTCDRV_BASE (ECODE_EMDRV_BASE | 0x00001000U) |
Base value for RTCDRV error codes.
◆ ECODE_EMDRV_SPIDRV_BASE
#define ECODE_EMDRV_SPIDRV_BASE (ECODE_EMDRV_BASE | 0x00002000U) |
Base value for SPIDRV error codes.
◆ ECODE_EMDRV_NVM_BASE
#define ECODE_EMDRV_NVM_BASE (ECODE_EMDRV_BASE | 0x00003000U) |
Base value for NVM error codes.
◆ ECODE_EMDRV_USTIMER_BASE
#define ECODE_EMDRV_USTIMER_BASE (ECODE_EMDRV_BASE | 0x00004000U) |
Base value for USTIMER error codes.
◆ ECODE_EMDRV_UARTDRV_BASE
#define ECODE_EMDRV_UARTDRV_BASE (ECODE_EMDRV_BASE | 0x00007000U) |
Base value for UARTDRV error codes.
◆ ECODE_EMDRV_DMADRV_BASE
#define ECODE_EMDRV_DMADRV_BASE (ECODE_EMDRV_BASE | 0x00008000U) |
Base value for DMADRV error codes.
◆ ECODE_EMDRV_EZRADIODRV_BASE
#define ECODE_EMDRV_EZRADIODRV_BASE (ECODE_EMDRV_BASE | 0x00009000U) |
Base value for EZRADIODRV error codes.
◆ ECODE_EMDRV_TEMPDRV_BASE
#define ECODE_EMDRV_TEMPDRV_BASE (ECODE_EMDRV_BASE | 0x0000D000U) |
Base value for TEMPDRV error codes.
◆ ECODE_EMDRV_NVM3_BASE
#define ECODE_EMDRV_NVM3_BASE (ECODE_EMDRV_BASE | 0x0000E000U) |
Base value for NVM3 error codes.
Typedef Documentation
◆ Ecode_t
typedef uint32_t Ecode_t |
Typedef for API function error code return values.
Bit 24-31: Component, for example emdrv
Bit 16-23: Module, for example UARTDRV - UART Driver or SPIDRV - SPI Driver
Bit 0-15: Error code