sl_simple_rgbw_pwm_led_context_t Struct Reference
A Simple RGBW LED context.
#include <sl_simple_rgbw_pwm_led.h>
Data Fields | |
GPIO_Port_TypeDef | port [4] |
Red, Green, Blue and White GPIO ports. | |
uint8_t | pin [4] |
Red, Green, Blue and White GPIO pins. | |
sl_simple_rgbw_pwm_led_polarity_t | polarity [4] |
Red, Green, Blue and White GPIO polarities (active high/low) | |
uint8_t | channel [4] |
Red, Green, Blue and White PWM timer channels. | |
uint8_t | location [4] |
Red, Green, Blue and White PWM timer location. | |
TIMER_TypeDef * | timer |
PWM timer (common instance for all four RGBW LEDs) | |
uint32_t | frequency |
PWM frequency. | |
uint32_t | resolution |
PWM resolution (dimming steps) | |
uint16_t | level [4] |
Red, Green, Blue and White levels (PWM duty cycle [0-65535]) | |
sl_led_state_t | state |
Current state (ON/OFF) | |
A Simple RGBW LED context.
Field Documentation
◆ port
GPIO_Port_TypeDef sl_simple_rgbw_pwm_led_context_t::port[4] |
Red, Green, Blue and White GPIO ports.
◆ pin
uint8_t sl_simple_rgbw_pwm_led_context_t::pin[4] |
Red, Green, Blue and White GPIO pins.
◆ polarity
sl_simple_rgbw_pwm_led_polarity_t sl_simple_rgbw_pwm_led_context_t::polarity[4] |
Red, Green, Blue and White GPIO polarities (active high/low)
◆ channel
uint8_t sl_simple_rgbw_pwm_led_context_t::channel[4] |
Red, Green, Blue and White PWM timer channels.
◆ location
uint8_t sl_simple_rgbw_pwm_led_context_t::location[4] |
Red, Green, Blue and White PWM timer location.
◆ timer
TIMER_TypeDef* sl_simple_rgbw_pwm_led_context_t::timer |
PWM timer (common instance for all four RGBW LEDs)
◆ frequency
uint32_t sl_simple_rgbw_pwm_led_context_t::frequency |
PWM frequency.
◆ resolution
uint32_t sl_simple_rgbw_pwm_led_context_t::resolution |
PWM resolution (dimming steps)
◆ level
uint16_t sl_simple_rgbw_pwm_led_context_t::level[4] |
Red, Green, Blue and White levels (PWM duty cycle [0-65535])
◆ state
sl_led_state_t sl_simple_rgbw_pwm_led_context_t::state |
Current state (ON/OFF)