Description Version API. Macros specifying the EMLIB and CMSIS version. ... #define _EMLIB_VERSION_PATCH 0 #define _CMSIS_VERSION 5.3.0 Version number of targeted CMSIS package.
ProductMicrocontrollersResource TypeSoftware API documentation
You are viewing documentation for version: 4.2 | Version History UARTDRV - UART Driver Description ... Configuration Options The API Flow Control Support ... Transfers are done using DMA.
ProductMicrocontrollersResource TypeSoftware API documentation
You are viewing documentation for version: 4.2 | Version History ... The control block references a ring buffer for each configured channel. ... You should avoid using it in production.
ProductMicrocontrollersResource TypeSoftware API documentation
... that PSA Crypto is the recommended device independent crypto API and should be used whenever possible. ... , secure boot and secure debug implementation, is available on all series 2 devices.
Training ... // Gecko Platform//Version 4.4.1 //Services ... This driver works with a configurable time unit called tick. ... All API functions can be called from within interrupt handlers.
Results 1-6 of 6 for gecko-platform/3.2/emlib/api/efr32xg1/driver/api/group-button